Very High Strength Double Sided Tape for Thin Boards

Caution
Product Description
· Thin, extendable, waterproof, new sensation.
· Double-sided tape for applications such as thin iron plates and plates where thickness needs to be controlled.
· Thin and extremely strong molecule gradient membrane (base-less) double-sided tape.
· Even if the material distorts due to warping, the tape will follow the shape and will not easily peel off.
· Sticky type adhesive. Excellent initial adhesion.
· Excellent waterproofing, perfect for use in wet areas.
* Molecular slope membrane: Stacks a low molecular weight adhesion layer onto a high molecular weight adhesive layer to achieve extremely strong adhesive force despite being thin.
Usage examples: Fixing nameplates to doors or mailboxes, attaching decorations to smartphone covers.
[Bonding Materials]
Wood, paper, metal, glass, polypropylene, polyethylene, polyethylene, felt
[Non-Bonding Materials]
For fluorine-treated surfaces, silicone, rough concrete surfaces, etc.
* Remove all moisture, oil, dust, etc. from the application surface.
* Use sufficient pressure when pasting.
* Adhesive strength decreases in environments at or below 10°C.
* Do not adhere to skin or to electrical insulation, etc.
* Do not use for valuables, fragile objects, or heavy objects.
* Avoid storing in areas with high temperatures or high humidity or areas that are directly exposed to the sun.
* It takes one day for the actual adhesive strength of the tape to be realized.
* Adhesive strength decreases if the adhesive surface is touched or readhered.
* Store out of reach of children.
* Test in an inconspicuous area before use.