1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

[Article Shipped 4th to 6th Day] Iron Rubber Belts Belt Width XL (Part Number)

[Article Shipped 4th to 6th Day] Iron Rubber Belts Belt Width XL
You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • The short delivery date series is limited to some products only. We ask for your understanding.

Product Description

It is a standard inch type urethane toothed belt

Part Number
025-XL-00[50-99/1]A-[J,​L]
025-XL-0[100-999/1]A-[J,​L]
025-XL-[1000-9999/1]A-[J,​L]
037-XL-00[50-99/1]A-J
037-XL-0[100-999/1]A-J
037-XL-[1000-9999/1]A-J
050-XL-00[50-99/1]A-J
050-XL-0[100-999/1]A-J
050-XL-[1000-9999/1]A-J
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSNominal Width W (Inch)
(Inch)

-

IRON RUBBER BELT 1 Piece(s) 6 Day(s) 100.25

-

IRON RUBBER BELT 1 Piece(s) 22 Day(s) 100.25

-

IRON RUBBER BELT 1 Piece(s) 6 Day(s) 100.25

-

IRON RUBBER BELT 1 Piece(s) 6 Day(s) 100.37

-

IRON RUBBER BELT 1 Piece(s) 6 Day(s) 100.37

-

IRON RUBBER BELT 1 Piece(s) 6 Day(s) 100.37

-

IRON RUBBER BELT 1 Piece(s) 6 Day(s) 100.5

-

IRON RUBBER BELT 1 Piece(s) 6 Day(s) 100.5

-

IRON RUBBER BELT 1 Piece(s) 6 Day(s) 100.5

Loading...

  1. 1

Basic Information

Belt Tooth Surface Standard (One Side) Belt Series XL Belt Shape Type Standard trapezoidal tooth-shaped belt (inch system)
Transmission Torque Regular Torque Transmission