(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
1/4" bore flexible hose for which both ends have undergone VCR joint welding. Can be used immediately.
Connecting Part Type | Screw | Types | Flexible Tubes | Applicable Fluid | Air (Vacuum) |
---|---|---|---|---|---|
Flexible Part Material | SUS316L | Tube End Material | SUS316L |
Please check the type/dimensions/specifications of the part MTS-040200 in the VCR with Connector, Mini Flexible series.
Part Number |
---|
MTS-040400 |
MTS-040600 |
MTS-040800 |
MTS-041000 |
MTS-060200 |
MTS-060400 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | O.D. (Ø) | I.D. (Ø) | Minimum Bending Radius (mm) | Pipe Size | Length L | Production Length (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 8,452.61 | 5 Piece(s) | 27 Day(s) | 10 | 8.9 | 5.4 | 15 | 6.35(1/4") | 400 | 445.7 | ||
฿ 8,876.87 | 5 Piece(s) | 27 Day(s) | 10 | 8.9 | 5.4 | 15 | 6.35(1/4") | 600 | 645.7 | ||
฿ 8,999.60 | 5 Piece(s) | 27 Day(s) | 10 | 8.9 | 5.4 | 15 | 6.35(1/4") | 800 | 845.7 | ||
฿ 9,242.94 | 5 Piece(s) | 27 Day(s) | 10 | 8.9 | 5.4 | 15 | 6.35(1/4") | 1000 | 1045.7 | ||
฿ 10,455.41 | 5 Piece(s) | 27 Day(s) | 10 | 13.8 | 10 | 25 | 9.52(3/8") | 200 | 245.7 | ||
฿ 10,578.44 | 5 Piece(s) | 27 Day(s) | 10 | 13.8 | 10 | 25 | 9.52(3/8") | 400 | 445.7 |
How can we improve?
How can we improve?