1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Tangless Insert Unified Fine

Tangless Insert Unified Fine
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 21.61/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Unified size tangless insert that reduces the number of work steps and greatly reduces working cost compared to inserts with a tang.

 
Part Number
2TNF-1/4-28X1D
2TNF-10-32X1D
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSThread Dia. (After inserted), Unified
(inch)
Size

฿ 22.82

TANGLESS INSERT 50 Piece(s) 5 Day(s) 101/4U1/4-28

฿ 21.61

TANGLESS INSERT 50 Piece(s) 5 Day(s) 1010U10-32

Loading...

  1. 1

Basic Information

Types Tangless Material Stainless Steel (SUS304) Screw Type Unify (Fine) Thread
Nominal Length 1D Application Light Metal / Cast Iron / General Resin Operating Environment Aerospace related / Automobile