1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

M4 Flange Nut (Stainless Steel / Serrated)【20 Pieces Per Package】

NUT

M4 Flange Nut (Stainless Steel / Serrated)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 197.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
·Coarse thread
·With unevenness (serrated) on the back side to enhance the loosening prevention effect
[Product Specifications]
·JAN Code: 4548745713831
· Materials: Stainless steel
·Size: M4
· Quantity: 20 pcs.

Part Number
EA949SD-404
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

฿ 197.00

NUT 1 Pack(s)

20 Pieces Per Package

22 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA949SD-404 in the M4 Flange Nut (Stainless Steel / Serrated) series.