1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

[Iso/14.9]Hex agon Socket Head Bolt(Carbide Strength・High Tension) EA949DN-2020

SCREW

[Iso/14.9]Hex agon Socket Head Bolt(Carbide Strength・High Tension) EA949DN-2020
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 247.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

【Product Specifications】
・Material …Iron (KNDS4)
・Coarse Pitch Thread
・size …M12×20
・Description …Full Thread
・Qty. Per Unit …1 Pcs
・Carbide Strength ・High Tension
・Made In Japan

Part Number
EA949DN-2020
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 247.00

SCREW 1 Piece(s) 22 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA949DN-2020 in the [Iso/14.9]Hex agon Socket Head Bolt(Carbide Strength・High Tension) EA949DN-2020 series.