Binding Band EA475PC-1A

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・size …199×145×34mm
・Design is based on ergonomics, with short gripping stroke to allow women to use the tool with ease.
・Useable EA475AS-80 to -370,AT-80 to -370.
・Cable Tie The width …2.3 to 5.7mm
・Usable Band Thickness …1.3mm or less