1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Drainage Socket For Urinal (For Floor) EA472BB-62

TOILET ARTICLES

Drainage Socket For Urinal (For Floor) EA472BB-62
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,962.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

【Product Specifications】
・Hole Dia. Between size …140mm
・size …159×138mm
・Mounting Screw Size …Dia 6×50mm(2 Pcs )
・Properness Tube …VU・VP50Pvc Tube
・Type …HP510R
・Made In TOTO

Part Number
EA472BB-62
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,962.00

TOILET ARTICLES 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA472BB-62 in the Drainage Socket For Urinal (For Floor) EA472BB-62 series.