1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Urinal Flush Valve

TOILET ARTICLES

Urinal Flush Valve
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 10,577.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
·Materials: Brass, stainless steel, synthetic rubber, synthetic resin
·Thread diameter: PJ1/2"
·Size: 165 × 48 × 204 mm
·Operating pressure: 0.07 to 0.75 MPa
·Non-asbestos specifications
·General housing, public/urinals
·Model number: TG600PN
·Made by TOTO
[Product Specifications]
·JAN Code: 4548745861358

 
Part Number
EA472BB-1
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 10,577.00

TOILET ARTICLES 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA472BB-1 in the Urinal Flush Valve series.