(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
· Small but strong coupling with excellent durability
· Approximately twice the regular torque compared to ASJ/ASJU
Part Number |
---|
APJU20-6-8 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Standard Hole Diameter d1 (Ø) | Standard Hole Diameter d2 (Ø) | Outer Diameter D (Ø) | Overall Length L (mm) | Allowable Torque Range (N•m) | Max. Rotational Speed Range (r/min) | Allowable Torque (N•m) | Allowable Lateral Misalignment (mm) | Allowable Lateral Misalignment Range (mm) | Max. Rotational Speed (r/min) | Allowable Axial Clearance (±) (mm) | Moment of Inertia (kg・m2) | Fastening Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,973.24 | COUPLNG | 1 Piece(s) | 7 Day(s) | 10 | 6 | 8 | 20 | 27.3 | 5.01~10.00 | 4001~10000 | 7 | 0.4 | 0.21~0.40 | 6000 | 0.1 | 2.6x10-6 | Clamp Type |
Loading...
Type | Oldham Type | Application | Standard | Features | High torsional rigidity / High Torque / High durability / Small |
---|---|---|---|---|---|
Allowable Misalignment | Angular Misalignment / Eccentricity / Axial Misalignment | Body Material | Stainless Steel | Allowable Angular Misalignment(deg) | 0.6 |
Product Category | Coupling body | Buffer Material | Aluminum Bronze | Operating Temperature Range(°C) | -50::200 |
Please check the type/dimensions/specifications of the part APJU20-6-8 in the Oldham Coupling APJ/APJU series.
Part Number |
---|
APJ12-4-4 |
APJ12-4-5 |
APJ12-5-5 |
APJU20-6-9.53 |
APJU20-6.35-10 |
APJU20-6.35-6.35 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Standard Hole Diameter d1 (Ø) | Standard Hole Diameter d2 (Ø) | Outer Diameter D (Ø) | Overall Length L (mm) | Allowable Torque Range (N•m) | Max. Rotational Speed Range (r/min) | Allowable Torque (N•m) | Allowable Lateral Misalignment (mm) | Allowable Lateral Misalignment Range (mm) | Max. Rotational Speed (r/min) | Allowable Axial Clearance (±) (mm) | Moment of Inertia (kg・m2) | Fastening Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,083.14 | 1 Piece(s) | 7 Day(s) | 10 | 4 | 4 | 12 | 14.4 | 1.01~3.00 | 4001~10000 | 2.5 | 0.3 | 0.21~0.40 | 10000 | 0.1 | 2.0x10-7 | Set Screw Type | ||
฿ 1,083.14 | 1 Piece(s) | 7 Day(s) | 10 | 4 | 5 | 12 | 14.4 | 1.01~3.00 | 4001~10000 | 2.5 | 0.3 | 0.21~0.40 | 10000 | 0.1 | 2.0x10-7 | Set Screw Type | ||
฿ 1,083.14 | 1 Piece(s) | 7 Day(s) | 10 | 5 | 5 | 12 | 14.4 | 1.01~3.00 | 4001~10000 | 2.5 | 0.3 | 0.21~0.40 | 10000 | 0.1 | 2.0x10-7 | Set Screw Type | ||
฿ 1,973.24 | 1 Piece(s) | 7 Day(s) | 10 | 6 | 9.53 | 20 | 27.3 | 5.01~10.00 | 4001~10000 | 7 | 0.4 | 0.21~0.40 | 6000 | 0.1 | 2.6x10-6 | Clamp Type | ||
฿ 1,973.24 | 1 Piece(s) | 7 Day(s) | 10 | 6.35 | 10 | 20 | 27.3 | 5.01~10.00 | 4001~10000 | 7 | 0.4 | 0.21~0.40 | 6000 | 0.1 | 2.6x10-6 | Clamp Type | ||
฿ 1,973.24 | 1 Piece(s) | 7 Day(s) | 10 | 6.35 | 6.35 | 20 | 27.3 | 5.01~10.00 | 4001~10000 | 7 | 0.4 | 0.21~0.40 | 6000 | 0.1 | 2.6x10-6 | Clamp Type |
How can we improve?
How can we improve?