1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Oldham Coupling APJ/APJU (Part Number)

COUPLNG

Oldham Coupling APJ/APJU
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,083.14/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

· Small but strong coupling with excellent durability
· Approximately twice the regular torque compared to ASJ/ASJU

Part Number
APJU26-6-9.53
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSStandard Hole Diameter d1
(Ø)
Standard Hole Diameter d2
(Ø)
Outer Diameter D
(Ø)
Overall Length L
(mm)
Allowable Torque Range
(N•m)
Max. Rotational Speed Range
(r/min)
Allowable Torque
(N•m)
Allowable Lateral Misalignment
(mm)
Allowable Lateral Misalignment Range
(mm)
Max. Rotational Speed
(r/min)
Allowable Axial Clearance (±)
(mm)
Moment of Inertia
(kg・m2)
Fastening Type

฿ 2,146.91

COUPLNG 1 Piece(s) 7 Day(s) 1069.532630.55.01~10.004001~10000100.50.41~1.050000.28.7x10-6Clamp Type

Loading...

  1. 1

Basic Information

Type Oldham Type Application Standard Features High torsional rigidity / High Torque / High durability / Small
Allowable Misalignment Angular Misalignment / Eccentricity / Axial Misalignment Body Material Stainless Steel Allowable Angular Misalignment(deg) 0.6
Product Category Coupling body Buffer Material Aluminum Bronze Operating Temperature Range(°C) -50::200

Please check the type/dimensions/specifications of the part APJU26-6-9.53 in the Oldham Coupling APJ/APJU series.

Products with similar specification

Part Number
APJ12-4-4
APJ12-4-5
APJ12-5-5
APJU26-6.35-10
APJU26-6.35-12
APJU26-6.35-6.35
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSStandard Hole Diameter d1
(Ø)
Standard Hole Diameter d2
(Ø)
Outer Diameter D
(Ø)
Overall Length L
(mm)
Allowable Torque Range
(N•m)
Max. Rotational Speed Range
(r/min)
Allowable Torque
(N•m)
Allowable Lateral Misalignment
(mm)
Allowable Lateral Misalignment Range
(mm)
Max. Rotational Speed
(r/min)
Allowable Axial Clearance (±)
(mm)
Moment of Inertia
(kg・m2)
Fastening Type

฿ 1,083.14

1 Piece(s) 7 Day(s) 10441214.41.01~3.004001~100002.50.30.21~0.40100000.12.0x10-7Set Screw Type

฿ 1,083.14

1 Piece(s) 7 Day(s) 10451214.41.01~3.004001~100002.50.30.21~0.40100000.12.0x10-7Set Screw Type

฿ 1,083.14

1 Piece(s) 7 Day(s) 10551214.41.01~3.004001~100002.50.30.21~0.40100000.12.0x10-7Set Screw Type

฿ 2,146.91

1 Piece(s) 7 Day(s) 106.35102630.55.01~10.004001~10000100.50.41~1.050000.28.7x10-6Clamp Type

฿ 2,146.91

1 Piece(s) 7 Day(s) 106.35122630.55.01~10.004001~10000100.50.41~1.050000.28.7x10-6Clamp Type

฿ 2,146.91

1 Piece(s) 7 Day(s) 106.356.352630.55.01~10.004001~10000100.50.41~1.050000.28.7x10-6Clamp Type