1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Oldham Coupling ASJ/ASJU (Part Number)

COUPLNG

Oldham Coupling ASJ/ASJU
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 568.25/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

· Small but strong coupling with excellent durability
· A wide selection of products that can be selected based on the ideal external size
· Combination of SUS sintered hub and carbon FRP slider

Part Number
ASJ30-8-14
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSStandard Hole Diameter d1
(Ø)
Standard Hole Diameter d2
(Ø)
Outer Diameter D
(Ø)
Overall Length L
(mm)
Allowable Torque Range
(N•m)
Max. Rotational Speed Range
(r/min)
Allowable Torque
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
Fastening Type

฿ 1,034.29

COUPLNG 1 Piece(s) 7 Day(s) 108143032.510.01~20.004001~10000151.50.71.1~3.062001.4x10-5Set Screw Type

Loading...

  1. 1

Basic Information

Type Oldham Type Application Standard Features High torsional rigidity / High durability / Backlash 0 / Vibration Absorption / Small
Allowable Misalignment Angular Misalignment / Eccentricity Body Material Stainless Steel Product Category Coupling body
Buffer Material Carbon Reinforced Resin Operating Temperature Range(°C) -30::80

Please check the type/dimensions/specifications of the part ASJ30-8-14 in the Oldham Coupling ASJ/ASJU series.

Products with similar specification

Part Number
ASJ10-3-3
ASJ10-3-4
ASJ10-4-4
ASJ30-8-8
ASJ34-10-10
ASJ34-10-12
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSStandard Hole Diameter d1
(Ø)
Standard Hole Diameter d2
(Ø)
Outer Diameter D
(Ø)
Overall Length L
(mm)
Allowable Torque Range
(N•m)
Max. Rotational Speed Range
(r/min)
Allowable Torque
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
Fastening Type

฿ 666.21

1 Piece(s) 7 Day(s) 10331010.20.05~1.0010001~780000.81.50.30.21~0.40120005.2x10-8Set Screw Type

฿ 666.21

1 Piece(s) 7 Day(s) 10341010.20.05~1.0010001~780000.81.50.30.21~0.40120005.2x10-8Set Screw Type

฿ 666.21

1 Piece(s) 7 Day(s) 10441010.20.05~1.0010001~780000.81.50.30.21~0.40120005.2x10-8Set Screw Type

฿ 1,034.29

1 Piece(s) 7 Day(s) 10883032.510.01~20.004001~10000151.50.71.1~3.062001.4x10-5Set Screw Type

฿ 1,131.98

1 Piece(s) 7 Day(s) 101010343410.01~20.004001~10000161.50.70.41~1.060002.4x10-5Set Screw Type

฿ 1,131.98

1 Piece(s) 7 Day(s) 101012343410.01~20.004001~10000161.50.70.41~1.060002.4x10-5Set Screw Type