(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
· Small but strong coupling with excellent durability
· A wide selection of products that can be selected based on the ideal external size
· Combination of SUS sintered hub and carbon FRP slider
Part Number |
---|
ASJ20-6-9.53 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Standard Hole Diameter d1 (Ø) | Standard Hole Diameter d2 (Ø) | Outer Diameter D (Ø) | Overall Length L (mm) | Allowable Torque Range (N•m) | Max. Rotational Speed Range (r/min) | Allowable Torque (N•m) | Allowable Angular Misalignment (deg) | Allowable Lateral Misalignment (mm) | Allowable Lateral Misalignment Range (mm) | Max. Rotational Speed (r/min) | Moment of Inertia (kg・m2) | Fastening Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 817.19 | COUPLNG | 1 Piece(s) | 7 Day(s) | 10 | 6 | 9.53 | 20 | 21.4 | 3.01~5.00 | 4001~10000 | 3.2 | 1.5 | 0.5 | 0.41~1.0 | 8000 | 1.7x10-6 | Set Screw Type |
Loading...
Type | Oldham Type | Application | Standard | Features | High torsional rigidity / High durability / Backlash 0 / Vibration Absorption / Small |
---|---|---|---|---|---|
Allowable Misalignment | Angular Misalignment / Eccentricity | Body Material | Stainless Steel | Product Category | Coupling body |
Buffer Material | Carbon Reinforced Resin | Operating Temperature Range(°C) | -30::80 |
Please check the type/dimensions/specifications of the part ASJ20-6-9.53 in the Oldham Coupling ASJ/ASJU series.
Part Number |
---|
ASJ10-3-3 |
ASJ10-3-4 |
ASJ10-4-4 |
ASJ20-6.35-10 |
ASJ20-6.35-12 |
ASJ20-6.35-6.35 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Standard Hole Diameter d1 (Ø) | Standard Hole Diameter d2 (Ø) | Outer Diameter D (Ø) | Overall Length L (mm) | Allowable Torque Range (N•m) | Max. Rotational Speed Range (r/min) | Allowable Torque (N•m) | Allowable Angular Misalignment (deg) | Allowable Lateral Misalignment (mm) | Allowable Lateral Misalignment Range (mm) | Max. Rotational Speed (r/min) | Moment of Inertia (kg・m2) | Fastening Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 666.21 | 1 Piece(s) | 7 Day(s) | 10 | 3 | 3 | 10 | 10.2 | 0.05~1.00 | 10001~78000 | 0.8 | 1.5 | 0.3 | 0.21~0.40 | 12000 | 5.2x10-8 | Set Screw Type | ||
฿ 666.21 | 1 Piece(s) | 7 Day(s) | 10 | 3 | 4 | 10 | 10.2 | 0.05~1.00 | 10001~78000 | 0.8 | 1.5 | 0.3 | 0.21~0.40 | 12000 | 5.2x10-8 | Set Screw Type | ||
฿ 666.21 | 1 Piece(s) | 7 Day(s) | 10 | 4 | 4 | 10 | 10.2 | 0.05~1.00 | 10001~78000 | 0.8 | 1.5 | 0.3 | 0.21~0.40 | 12000 | 5.2x10-8 | Set Screw Type | ||
฿ 817.19 | 1 Piece(s) | 7 Day(s) | 10 | 6.35 | 10 | 20 | 21.4 | 3.01~5.00 | 4001~10000 | 3.2 | 1.5 | 0.5 | 0.41~1.0 | 8000 | 1.7x10-6 | Set Screw Type | ||
฿ 817.19 | 1 Piece(s) | 7 Day(s) | 10 | 6.35 | 12 | 20 | 21.4 | 3.01~5.00 | 4001~10000 | 3.2 | 1.5 | 0.5 | 0.41~1.0 | 8000 | 1.7x10-6 | Set Screw Type | ||
฿ 817.19 | 1 Piece(s) | 7 Day(s) | 10 | 6.35 | 6.35 | 20 | 21.4 | 3.01~5.00 | 4001~10000 | 3.2 | 1.5 | 0.5 | 0.41~1.0 | 8000 | 1.7x10-6 | Set Screw Type |
How can we improve?
How can we improve?