1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Cushion Type Coupling QJ/QJU (Part Number)

COUPLNG

Cushion Type Coupling QJ/QJU
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,653.02/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

· Zero Backlash
· Absorbing Vibration and Noise
· The cushion has a pipe shape, high flexibility and long life
· A cushioning material with either high or low torsional rigidity selectable.
· Hub uses an aluminum die cast material for low moment of inertia

Part Number
QJ55UR-15-24
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSStandard Hole Diameter d1
(Ø)
Standard Hole Diameter d2
(Ø)
Outer Diameter D
(Ø)
Overall Length L
(mm)
Allowable Torque Range
(N•m)
Max. Rotational Speed Range
(r/min)
Allowable Torque
(N•m)
Allowable Angular Misalignment
(deg)
Allowable Lateral Misalignment
(mm)
Allowable Lateral Misalignment Range
(mm)
Max. Rotational Speed
(r/min)
Buffer Material Moment of Inertia
(kg・m2)
Fastening Type Buffer color

฿ 2,277.17

COUPLNG 1 Piece(s) 8 Day(s) 101524556020.01~50.004001~10000501.30.120.02~0.26000Polyurethane1x10-4Set Screw TypeRed

Loading...

  1. 1

Basic Information

Type Jaw Type Application Standard Features High torsional rigidity / Backlash 0 / Low Inertia Moment / Vibration Absorption
Allowable Misalignment Angular Misalignment / Eccentricity Body Material Aluminum Product Category Coupling body

Please check the type/dimensions/specifications of the part QJ55UR-15-24 in the Cushion Type Coupling QJ/QJU series.

Products with similar specification

Part Number
QJ45NK-12-18
QJ45NK-12-20
QJ45NK-14-14
QJ55UR-16-16
QJ55UR-16-18
QJ55UR-16-20
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSStandard Hole Diameter d1
(Ø)
Standard Hole Diameter d2
(Ø)
Outer Diameter D
(Ø)
Overall Length L
(mm)
Allowable Torque Range
(N•m)
Max. Rotational Speed Range
(r/min)
Allowable Torque
(N•m)
Allowable Angular Misalignment
(deg)
Allowable Lateral Misalignment
(mm)
Allowable Lateral Misalignment Range
(mm)
Max. Rotational Speed
(r/min)
Buffer Material Moment of Inertia
(kg・m2)
Fastening Type Buffer color

฿ 1,653.02

1 Piece(s) 8 Day(s) 101218454820.01~50.004001~100004010.10.02~0.26000Nylon3x10-5Set Screw TypeBlack

฿ 1,653.02

1 Piece(s) 8 Day(s) 101220454820.01~50.004001~100004010.10.02~0.26000Nylon3x10-5Set Screw TypeBlack

฿ 1,653.02

1 Piece(s) 8 Day(s) 101414454820.01~50.004001~100004010.10.02~0.26000Nylon3x10-5Set Screw TypeBlack

฿ 2,277.17

1 Piece(s) 8 Day(s) 101616556020.01~50.004001~10000501.30.120.02~0.26000Polyurethane1x10-4Set Screw TypeRed

฿ 2,277.17

1 Piece(s) 8 Day(s) 101618556020.01~50.004001~10000501.30.120.02~0.26000Polyurethane1x10-4Set Screw TypeRed

฿ 2,277.17

1 Piece(s) 8 Day(s) 101620556020.01~50.004001~10000501.30.120.02~0.26000Polyurethane1x10-4Set Screw TypeRed