1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Rigid Coupling RAS/RSS/RAC/RSC (Part Number)

COUPLNG

Rigid Coupling RAS/RSS/RAC/RSC
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 453.96/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

· Concentric high accuracy through finishing bit with left-right holes and just the one chuck
· RAS/RAC - Aluminum Alloy, Anodized Finish
· RSS/RSC-SUS303 with strong coupling and excellent corrosion resistance

Part Number
RAS40-15-18
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSAllowable Torque Range
(N•m)
Shaft Bore Dia. (machined) D1
(Ø)
Shaft Bore Dia. (machined) D2
(Ø)
O.D.
(Ø)
Overall Length
(mm)
Max. Rotational Speed Range
(r/min)
Body Material Allowable Torque
(N•m)
Max. Rotational Speed
(r/min)
Moment of Inertia
(kg・m2)
Fastening Type

฿ 920.31

COUPLNG 1 Piece(s) 8 Day(s) 103.01~5.00151840442001~4000Aluminum440001.5x10-5Set Screw Type

Loading...

  1. 1

Basic Information

Application Standard Features High torsional rigidity / High Accuracy / Backlash 0

Please check the type/dimensions/specifications of the part RAS40-15-18 in the Rigid Coupling RAS/RSS/RAC/RSC series.

Products with similar specification

Part Number
RAC20-6-6
RAC20-6-8
RAC20-8-8
RAS40-15-20
RAS40-16-16
RAS40-16-18
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSAllowable Torque Range
(N•m)
Shaft Bore Dia. (machined) D1
(Ø)
Shaft Bore Dia. (machined) D2
(Ø)
O.D.
(Ø)
Overall Length
(mm)
Max. Rotational Speed Range
(r/min)
Body Material Allowable Torque
(N•m)
Max. Rotational Speed
(r/min)
Moment of Inertia
(kg・m2)
Fastening Type

฿ 736.96

1 Piece(s) 8 Day(s) 100.05~1.0066202010001~78000Aluminum0.7160008.7x10-7Clamp Type

฿ 736.96

1 Piece(s) 8 Day(s) 100.05~1.0068202010001~78000Aluminum0.7160008.7x10-7Clamp Type

฿ 736.96

1 Piece(s) 8 Day(s) 100.05~1.0088202010001~78000Aluminum0.7160008.7x10-7Clamp Type

฿ 920.31

1 Piece(s) 8 Day(s) 103.01~5.00152040442001~4000Aluminum440001.5x10-5Set Screw Type

฿ 920.31

1 Piece(s) 8 Day(s) 103.01~5.00161640442001~4000Aluminum440001.5x10-5Set Screw Type

฿ 920.31

1 Piece(s) 8 Day(s) 103.01~5.00161840442001~4000Aluminum440001.5x10-5Set Screw Type