(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
· Concentric high accuracy through finishing bit with left-right holes and just the one chuck
· RAS/RAC - Aluminum Alloy, Anodized Finish
· RSS/RSC-SUS303 with strong coupling and excellent corrosion resistance
Part Number |
---|
RAS32-14-16 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Allowable Torque Range (N•m) | Shaft Bore Dia. (machined) D1 (Ø) | Shaft Bore Dia. (machined) D2 (Ø) | O.D. (Ø) | Overall Length (mm) | Max. Rotational Speed Range (r/min) | Body Material | Allowable Torque (N•m) | Max. Rotational Speed (r/min) | Moment of Inertia (kg・m2) | Fastening Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 671.65 | COUPLNG | 1 Piece(s) | 8 Day(s) | 10 | 1.01~3.00 | 14 | 16 | 32 | 41 | 10001~78000 | Aluminum | 2 | 12000 | 1.2x10-5 | Set Screw Type |
Loading...
Application | Standard | Features | High torsional rigidity / High Accuracy / Backlash 0 |
---|
Please check the type/dimensions/specifications of the part RAS32-14-16 in the Rigid Coupling RAS/RSS/RAC/RSC series.
Part Number |
---|
RAC20-6-6 |
RAC20-6-8 |
RAC20-8-8 |
RAS32-15-15 |
RAS32-15-16 |
RAS32-16-16 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Allowable Torque Range (N•m) | Shaft Bore Dia. (machined) D1 (Ø) | Shaft Bore Dia. (machined) D2 (Ø) | O.D. (Ø) | Overall Length (mm) | Max. Rotational Speed Range (r/min) | Body Material | Allowable Torque (N•m) | Max. Rotational Speed (r/min) | Moment of Inertia (kg・m2) | Fastening Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 736.96 | 1 Piece(s) | 8 Day(s) | 10 | 0.05~1.00 | 6 | 6 | 20 | 20 | 10001~78000 | Aluminum | 0.7 | 16000 | 8.7x10-7 | Clamp Type | ||
฿ 736.96 | 1 Piece(s) | 8 Day(s) | 10 | 0.05~1.00 | 6 | 8 | 20 | 20 | 10001~78000 | Aluminum | 0.7 | 16000 | 8.7x10-7 | Clamp Type | ||
฿ 736.96 | 1 Piece(s) | 8 Day(s) | 10 | 0.05~1.00 | 8 | 8 | 20 | 20 | 10001~78000 | Aluminum | 0.7 | 16000 | 8.7x10-7 | Clamp Type | ||
฿ 671.65 | 1 Piece(s) | 8 Day(s) | 10 | 1.01~3.00 | 15 | 15 | 32 | 41 | 10001~78000 | Aluminum | 2 | 12000 | 1.2x10-5 | Set Screw Type | ||
฿ 671.65 | 1 Piece(s) | 8 Day(s) | 10 | 1.01~3.00 | 15 | 16 | 32 | 41 | 10001~78000 | Aluminum | 2 | 12000 | 1.2x10-5 | Set Screw Type | ||
฿ 671.65 | 1 Piece(s) | 8 Day(s) | 10 | 1.01~3.00 | 16 | 16 | 32 | 41 | 10001~78000 | Aluminum | 2 | 12000 | 1.2x10-5 | Set Screw Type |
How can we improve?
How can we improve?