1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Plastic Coupling EGJ/EGP (Part Number)

COUPLNG

Plastic Coupling EGJ/EGP
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 535.60/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

· The soft coupling helps reduce the rotational energy loss
· Soft yet with high torque rigidity and low rotation angle error
· Select from two types of resin material by softness and torque properties
· Features a mechanism in which torque is low on the motive side, making it effective for use when accurate and stable rotations are required.
· A highly reliable specification with approx. 10 times longer rotational life compared to UJ and GJ types
· Withstand Voltage 1,000 V

Part Number
EGP22-6-8
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSStandard Hole Diameter d1
(Ø)
Standard Hole Diameter d2
(Ø)
Outer Diameter D
(Ø)
Overall Length L
(mm)
Allowable Torque Range
(N•m)
Max. Rotational Speed Range
(r/min)
Allowable Torque
(N•m)
Allowable Angular Misalignment
(deg)
Allowable Lateral Misalignment
(mm)
Allowable Lateral Misalignment Range
(mm)
Max. Rotational Speed
(r/min)
Disc Material Operating Temperature Range
(°C)
Allowable Axial Clearance (±)
(mm)
Moment of Inertia
(kg・m2)

฿ 535.60

COUPLNG 1 Piece(s) 8 Day(s) 10682222.21.01~3.0010001~780001.640.40.21~0.4012000Glass Fiber Reinforced Resin-30~850.44x10-7

Loading...

  1. 1

Basic Information

Type Disc Type Application Standard Features High Torque / High durability / Backlash 0
Allowable Misalignment Angular Misalignment / Eccentricity / Axial Misalignment Body Material Resin Product Category Coupling body
Fastening Type Set Screw Type Disc Type Double

Please check the type/dimensions/specifications of the part EGP22-6-8 in the Plastic Coupling EGJ/EGP series.

Products with similar specification

Part Number
EGJ22-3-6
EGJ22-3-8
EGJ22-4-4
EGP22-8-8
EGP28-10-10
EGP28-10-12
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSStandard Hole Diameter d1
(Ø)
Standard Hole Diameter d2
(Ø)
Outer Diameter D
(Ø)
Overall Length L
(mm)
Allowable Torque Range
(N•m)
Max. Rotational Speed Range
(r/min)
Allowable Torque
(N•m)
Allowable Angular Misalignment
(deg)
Allowable Lateral Misalignment
(mm)
Allowable Lateral Misalignment Range
(mm)
Max. Rotational Speed
(r/min)
Disc Material Operating Temperature Range
(°C)
Allowable Axial Clearance (±)
(mm)
Moment of Inertia
(kg・m2)

฿ 535.60

1 Piece(s) 8 Day(s) 10362222.20.05~1.004001~10000160.60.41~1.08000Polyacetal-20~600.64x10-7

฿ 535.60

1 Piece(s) 8 Day(s) 10382222.20.05~1.004001~10000160.60.41~1.08000Polyacetal-20~600.64x10-7

฿ 535.60

1 Piece(s) 8 Day(s) 10442222.20.05~1.004001~10000160.60.41~1.08000Polyacetal-20~600.64x10-7

฿ 535.60

1 Piece(s) 8 Day(s) 10882222.21.01~3.0010001~780001.640.40.21~0.4012000Glass Fiber Reinforced Resin-30~850.44x10-7

฿ 617.23

1 Piece(s) 8 Day(s) 10101028321.01~3.0010001~78000340.40.21~0.4012000Glass Fiber Reinforced Resin-30~850.53.4x10-6

฿ 617.23

1 Piece(s) 8 Day(s) 10101228321.01~3.0010001~78000340.40.21~0.4012000Glass Fiber Reinforced Resin-30~850.53.4x10-6