(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
· The soft coupling helps reduce the rotational energy loss
· Soft yet with high torque rigidity and low rotation angle error
· Select from two types of resin material by softness and torque properties
· Features a mechanism in which torque is low on the motive side, making it effective for use when accurate and stable rotations are required.
· A highly reliable specification with approx. 10 times longer rotational life compared to UJ and GJ types
· Withstand Voltage 1,000 V
Part Number |
---|
EGJ28-5-8 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Standard Hole Diameter d1 (Ø) | Standard Hole Diameter d2 (Ø) | Outer Diameter D (Ø) | Overall Length L (mm) | Allowable Torque Range (N•m) | Max. Rotational Speed Range (r/min) | Allowable Torque (N•m) | Allowable Angular Misalignment (deg) | Allowable Lateral Misalignment (mm) | Allowable Lateral Misalignment Range (mm) | Max. Rotational Speed (r/min) | Disc Material | Operating Temperature Range (°C) | Allowable Axial Clearance (±) (mm) | Moment of Inertia (kg・m2) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 617.23 | COUPLNG | 1 Piece(s) | 8 Day(s) | 10 | 5 | 8 | 28 | 32 | 1.01~3.00 | 4001~10000 | 1.8 | 5 | 0.6 | 0.41~1.0 | 8000 | Polyacetal | -20~60 | 0.8 | 3.4x10-6 |
Loading...
Type | Disc Type | Application | Standard | Features | High Torque / High durability / Backlash 0 |
---|---|---|---|---|---|
Allowable Misalignment | Angular Misalignment / Eccentricity / Axial Misalignment | Body Material | Resin | Product Category | Coupling body |
Fastening Type | Set Screw Type | Disc Type | Double |
Please check the type/dimensions/specifications of the part EGJ28-5-8 in the Plastic Coupling EGJ/EGP series.
Part Number |
---|
EGJ22-3-6 |
EGJ22-3-8 |
EGJ22-4-4 |
EGJ28-6-10 |
EGJ28-6-12 |
EGJ28-6-6 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Standard Hole Diameter d1 (Ø) | Standard Hole Diameter d2 (Ø) | Outer Diameter D (Ø) | Overall Length L (mm) | Allowable Torque Range (N•m) | Max. Rotational Speed Range (r/min) | Allowable Torque (N•m) | Allowable Angular Misalignment (deg) | Allowable Lateral Misalignment (mm) | Allowable Lateral Misalignment Range (mm) | Max. Rotational Speed (r/min) | Disc Material | Operating Temperature Range (°C) | Allowable Axial Clearance (±) (mm) | Moment of Inertia (kg・m2) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 535.60 | 1 Piece(s) | 8 Day(s) | 10 | 3 | 6 | 22 | 22.2 | 0.05~1.00 | 4001~10000 | 1 | 6 | 0.6 | 0.41~1.0 | 8000 | Polyacetal | -20~60 | 0.6 | 4x10-7 | ||
฿ 535.60 | 1 Piece(s) | 8 Day(s) | 10 | 3 | 8 | 22 | 22.2 | 0.05~1.00 | 4001~10000 | 1 | 6 | 0.6 | 0.41~1.0 | 8000 | Polyacetal | -20~60 | 0.6 | 4x10-7 | ||
฿ 535.60 | 1 Piece(s) | 8 Day(s) | 10 | 4 | 4 | 22 | 22.2 | 0.05~1.00 | 4001~10000 | 1 | 6 | 0.6 | 0.41~1.0 | 8000 | Polyacetal | -20~60 | 0.6 | 4x10-7 | ||
฿ 617.23 | 1 Piece(s) | 8 Day(s) | 10 | 6 | 10 | 28 | 32 | 1.01~3.00 | 4001~10000 | 1.8 | 5 | 0.6 | 0.41~1.0 | 8000 | Polyacetal | -20~60 | 0.8 | 3.4x10-6 | ||
฿ 617.23 | 1 Piece(s) | 8 Day(s) | 10 | 6 | 12 | 28 | 32 | 1.01~3.00 | 4001~10000 | 1.8 | 5 | 0.6 | 0.41~1.0 | 8000 | Polyacetal | -20~60 | 0.8 | 3.4x10-6 | ||
฿ 617.23 | 1 Piece(s) | 8 Day(s) | 10 | 6 | 6 | 28 | 32 | 1.01~3.00 | 4001~10000 | 1.8 | 5 | 0.6 | 0.41~1.0 | 8000 | Polyacetal | -20~60 | 0.8 | 3.4x10-6 |
How can we improve?
How can we improve?