(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
· Compared to UJ, the slit part is longer and the allowable misalignment amount when using alone is improved
· Single item easily absorbs curves and misalignment
· Smooth rotary transmission in a compact design
· For rotation transmission parts that require electric insulation
Part Number |
---|
G2J4-4 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Standard Hole Diameter d1 (Ø) | Standard Hole Diameter d2 (Ø) | Outer Diameter D (Ø) | Overall Length L (mm) | Allowable Torque Range (N•m) | Max. Rotational Speed Range (r/min) | Allowable Torque (N•m) | Allowable Angular Misalignment (deg) | Allowable Lateral Misalignment (mm) | Allowable Lateral Misalignment Range (mm) | Max. Rotational Speed (r/min) | Allowable Axial Clearance (±) (mm) | Moment of Inertia (kg・m2) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 372.33 | COUPLNG | 1 Piece(s) | 8 Day(s) | 10 | 4 | 4 | 13.5 | 21 | 0.05~1.00 | 4001~10000 | 0.5 | 5 | 0.4 | 0.21~0.40 | 5000 | 0.4 | 8.0x10-8 |
Loading...
Type | Disc Type | Application | Standard | Features | Backlash 0 |
---|---|---|---|---|---|
Allowable Misalignment | Angular Misalignment / Eccentricity / Axial Misalignment | Body Material | Resin | Product Category | Coupling body |
Disc Material | Glass Fiber Reinforced Resin | Operating Temperature Range(°C) | -30::85 | Fastening Type | Set Screw Type |
Disc Type | Double |
Please check the type/dimensions/specifications of the part G2J4-4 in the Plastic Coupling GJ series.
Part Number |
---|
G2J4-2.5 |
G2J4-3 |
G2J4-3.2 |
G2J5-3 |
G2J5-3.2 |
G2J5-4 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Standard Hole Diameter d1 (Ø) | Standard Hole Diameter d2 (Ø) | Outer Diameter D (Ø) | Overall Length L (mm) | Allowable Torque Range (N•m) | Max. Rotational Speed Range (r/min) | Allowable Torque (N•m) | Allowable Angular Misalignment (deg) | Allowable Lateral Misalignment (mm) | Allowable Lateral Misalignment Range (mm) | Max. Rotational Speed (r/min) | Allowable Axial Clearance (±) (mm) | Moment of Inertia (kg・m2) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 372.33 | 1 Piece(s) | 3 Day(s) | 10 | 4 | 2.5 | 13.5 | 21 | 0.05~1.00 | 4001~10000 | 0.5 | 5 | 0.4 | 0.21~0.40 | 5000 | 0.4 | 8.0x10-8 | ||
฿ 372.33 | 1 Piece(s) | 8 Day(s) | 10 | 4 | 3 | 13.5 | 21 | 0.05~1.00 | 4001~10000 | 0.5 | 5 | 0.4 | 0.21~0.40 | 5000 | 0.4 | 8.0x10-8 | ||
฿ 372.33 | 1 Piece(s) | 8 Day(s) | 10 | 4 | 3.2 | 13.5 | 21 | 0.05~1.00 | 4001~10000 | 0.5 | 5 | 0.4 | 0.21~0.40 | 5000 | 0.4 | 8.0x10-8 | ||
฿ 372.33 | 1 Piece(s) | 8 Day(s) | 10 | 5 | 3 | 15 | 20.5 | 0.05~1.00 | 4001~10000 | 0.6 | 5 | 0.4 | 0.21~0.40 | 6000 | 0.4 | 1.0x10-7 | ||
฿ 372.33 | 1 Piece(s) | 8 Day(s) | 10 | 5 | 3.2 | 15 | 20.5 | 0.05~1.00 | 4001~10000 | 0.6 | 5 | 0.4 | 0.21~0.40 | 6000 | 0.4 | 1.0x10-7 | ||
฿ 372.33 | 1 Piece(s) | 8 Day(s) | 10 | 5 | 4 | 15 | 20.5 | 0.05~1.00 | 4001~10000 | 0.6 | 5 | 0.4 | 0.21~0.40 | 6000 | 0.4 | 1.0x10-7 |
How can we improve?
How can we improve?