1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Plastic Coupling GJ

Plastic Coupling GJ
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 345.12/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

· Compared to UJ, the slit part is longer and the allowable misalignment amount when using alone is improved
· Single item easily absorbs curves and misalignment
· Smooth rotary transmission in a compact design
· For rotation transmission parts that require electric insulation

Part Number
G2J4-2.5
G2J4-3
G2J4-3.2
G2J4-4
G2J5-3
G2J5-3.2
G2J5-4
G2J5-5
G2J6-3
G2J6-3.2
G2J6-4
G2J6-5
G2J6-6
G2J8-4
G2J8-5
G2J8-6
G2J8-8
GJ1.5-1.5
GJ1.5-2.5
GJ2-2
GJ3-3
GJ4-4
GJ5-5
GJ6-6
GJ8-8
GJ10-10
GJK9.53-9.53
GJK10-10
GJK12-12
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSStandard Hole Diameter d1
(Ø)
Standard Hole Diameter d2
(Ø)
Outer Diameter D
(Ø)
Overall Length L
(mm)
Allowable Torque Range
(N•m)
Max. Rotational Speed Range
(r/min)
Allowable Torque
(N•m)
Allowable Angular Misalignment
(deg)
Allowable Lateral Misalignment
(mm)
Allowable Lateral Misalignment Range
(mm)
Max. Rotational Speed
(r/min)
Allowable Axial Clearance (±)
(mm)
Moment of Inertia
(kg・m2)

฿ 372.33

COUPLNG 1 Piece(s) 3 Day(s) 1042.513.5210.05~1.004001~100000.550.40.21~0.4050000.48.0x10-8

฿ 372.33

COUPLNG 1 Piece(s) 8 Day(s) 104313.5210.05~1.004001~100000.550.40.21~0.4050000.48.0x10-8

฿ 372.33

COUPLNG 1 Piece(s) 8 Day(s) 1043.213.5210.05~1.004001~100000.550.40.21~0.4050000.48.0x10-8

฿ 372.33

COUPLNG 1 Piece(s) 8 Day(s) 104413.5210.05~1.004001~100000.550.40.21~0.4050000.48.0x10-8

฿ 372.33

COUPLNG 1 Piece(s) 8 Day(s) 10531520.50.05~1.004001~100000.650.40.21~0.4060000.41.0x10-7

฿ 372.33

COUPLNG 1 Piece(s) 8 Day(s) 1053.21520.50.05~1.004001~100000.650.40.21~0.4060000.41.0x10-7

฿ 372.33

COUPLNG 1 Piece(s) 8 Day(s) 10541520.50.05~1.004001~100000.650.40.21~0.4060000.41.0x10-7

฿ 372.33

COUPLNG 1 Piece(s) 8 Day(s) 10551520.50.05~1.004001~100000.650.40.21~0.4060000.41.0x10-7

฿ 372.33

COUPLNG 1 Piece(s) 8 Day(s) 106316210.05~1.004001~100000.850.50.41~1.060000.41.3x10-7

฿ 372.33

COUPLNG 1 Piece(s) 8 Day(s) 1063.216210.05~1.004001~100000.850.50.41~1.060000.41.3x10-7

฿ 372.33

COUPLNG 1 Piece(s) 8 Day(s) 106416210.05~1.004001~100000.850.50.41~1.060000.41.3x10-7

฿ 416.25

COUPLNG 1 Piece(s) 3 Day(s) 106516210.05~1.004001~100000.850.50.41~1.060000.41.3x10-7

฿ 416.25

COUPLNG 1 Piece(s) 3 Day(s) 106616210.05~1.004001~100000.850.50.41~1.060000.41.3x10-7

฿ 399.54

COUPLNG 1 Piece(s) 8 Day(s) 108420241.01~3.004001~100001.450.50.41~1.080000.44.0x10-7

฿ 443.46

COUPLNG 1 Piece(s) 3 Day(s) 108520241.01~3.004001~100001.450.50.41~1.080000.44.0x10-7

฿ 443.46

COUPLNG 1 Piece(s) 3 Day(s) 108620241.01~3.004001~100001.450.50.41~1.080000.44.0x10-7

฿ 443.46

COUPLNG 1 Piece(s) 3 Day(s) 108820241.01~3.004001~100001.450.50.41~1.080000.44.0x10-7

฿ 399.54

COUPLNG 1 Piece(s) 8 Day(s) 101.51.5911.40.05~1.002001~40000.1630.20.02~0.240000.31.0x10-8

฿ 399.54

COUPLNG 1 Piece(s) 8 Day(s) 101.52.510120.05~1.002001~40000.2230.20.02~0.240000.31.4x10-8

฿ 399.54

COUPLNG 1 Piece(s) 8 Day(s) 10229130.05~1.002001~40000.1840.30.21~0.4040000.31.0x10-8

฿ 345.12

COUPLNG 1 Piece(s) 3 Day(s) 103312200.05~1.002001~40000.3550.40.21~0.4040000.34.5x10-8

฿ 389.04

COUPLNG 1 Piece(s) 3 Day(s) 104413210.05~1.002001~40000.550.40.21~0.4040000.47.0x10-8

฿ 345.12

COUPLNG 1 Piece(s) 3 Day(s) 105514210.05~1.004001~100000.5550.50.41~1.050000.49.0x10-8

฿ 389.04

COUPLNG 1 Piece(s) Same day 106615220.05~1.004001~100000.850.50.41~1.060000.41.2x10-7

฿ 443.46

COUPLNG 1 Piece(s) 3 Day(s) 108819241.01~3.004001~100001.250.50.41~1.080000.43.9x10-7

฿ 453.96

COUPLNG 1 Piece(s) 8 Day(s) 10101022261.01~3.004001~100001.750.50.41~1.0100000.47.0x10-7

฿ 453.96

COUPLNG 1 Piece(s) 8 Day(s) 109.539.5325321.01~3.004001~100002.240.40.21~0.40100000.41.3x10-6

฿ 508.39

COUPLNG 1 Piece(s) 8 Day(s) 10101025321.01~3.004001~100002.240.40.21~0.40100000.41.3x10-6

฿ 562.81

COUPLNG 1 Piece(s) 8 Day(s) 1012122834.41.01~3.0010001~78000340.40.21~0.40120000.42.1x10-6

Loading...

  1. 1

Basic Information

Type Disc Type Application Standard Features Backlash 0
Allowable Misalignment Angular Misalignment / Eccentricity / Axial Misalignment Body Material Resin Product Category Coupling body
Disc Material Glass Fiber Reinforced Resin Operating Temperature Range(°C) -30::85 Fastening Type Set Screw Type
Disc Type Double