(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
· Universal type resistant to misalignment
· Multiple disc materials support a wide range of uses
· Polyimide - Demonstrates outstanding flexibility and low reaction force even if misaligned, and causes no phase or torque fluctuation
· Well-balanced versatile type featuring excellent carbon FRP-flexibility, transmission torque, and torsional rigidity
· Stainless steel flat spring (SUS) - Inferior flexibility, but high transmission torque and torsional rigidity, so it is ideal for highly responsive servo systems
Part Number |
---|
MLC25M-6.35-8 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Standard Hole Diameter d1 (Ø) | Standard Hole Diameter d2 (Ø) | Outer Diameter D (Ø) | Overall Length L (mm) | Application | Allowable Torque Range (N•m) | Features | Max. Rotational Speed Range (r/min) | Allowable Torque (N•m) | Allowable Angular Misalignment (deg) | Allowable Lateral Misalignment (mm) | Allowable Lateral Misalignment Range (mm) | Max. Rotational Speed (r/min) | Disc Material | Operating Temperature Range (°C) | Allowable Axial Clearance (±) (mm) | Moment of Inertia (kg・m2) | Fastening Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,108.92 | COUPLNG | 1 Piece(s) | 8 Day(s) | 10 | 6.35 | 8 | 25 | 30 | Standard / Servo Motor | 1.01~3.00 | High torsional rigidity / High Torque / Backlash 0 | 4001~10000 | 2.8 | 2 | 0.15 | 0.02~0.2 | 5000 | Stainless Steel | -40~200 | 0.3 | 2.5x10-6 | Clamp Type |
Loading...
Type | Disc Type | Allowable Misalignment | Angular Misalignment / Eccentricity / Axial Misalignment | Body Material | Aluminum |
---|---|---|---|---|---|
Product Category | Coupling body | Disc Type | Double |
Please check the type/dimensions/specifications of the part MLC25M-6.35-8 in the Disk Type Coupling ML/MLC series.
Part Number |
---|
ML10C-3-3 |
ML10C-3-4 |
ML10C-4-4 |
MLC25M-8-10 |
MLC25M-8-8 |
MLC25P-10-10 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Standard Hole Diameter d1 (Ø) | Standard Hole Diameter d2 (Ø) | Outer Diameter D (Ø) | Overall Length L (mm) | Application | Allowable Torque Range (N•m) | Features | Max. Rotational Speed Range (r/min) | Allowable Torque (N•m) | Allowable Angular Misalignment (deg) | Allowable Lateral Misalignment (mm) | Allowable Lateral Misalignment Range (mm) | Max. Rotational Speed (r/min) | Disc Material | Operating Temperature Range (°C) | Allowable Axial Clearance (±) (mm) | Moment of Inertia (kg・m2) | Fastening Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,256.81 | 1 Piece(s) | 8 Day(s) | 10 | 3 | 3 | 10 | 15 | Standard | 0.05~1.00 | High torsional rigidity / Backlash 0 / Vibration Absorption | 10001~78000 | 0.25 | 2.5 | 0.2 | 0.02~0.2 | 32000 | Carbon Fiber | -25~85 | 0.2 | 4.6x10-8 | Set Screw Type | ||
฿ 1,256.81 | 1 Piece(s) | 8 Day(s) | 10 | 3 | 4 | 10 | 15 | Standard | 0.05~1.00 | High torsional rigidity / Backlash 0 / Vibration Absorption | 10001~78000 | 0.25 | 2.5 | 0.2 | 0.02~0.2 | 32000 | Carbon Fiber | -25~85 | 0.2 | 4.6x10-8 | Set Screw Type | ||
฿ 1,256.81 | 1 Piece(s) | 8 Day(s) | 10 | 4 | 4 | 10 | 15 | Standard | 0.05~1.00 | High torsional rigidity / Backlash 0 / Vibration Absorption | 10001~78000 | 0.25 | 2.5 | 0.2 | 0.02~0.2 | 32000 | Carbon Fiber | -25~85 | 0.2 | 4.6x10-8 | Set Screw Type | ||
฿ 2,108.92 | 1 Piece(s) | 8 Day(s) | 10 | 8 | 10 | 25 | 30 | Servo Motor / Standard | 1.01~3.00 | High Torque / High torsional rigidity / Backlash 0 | 4001~10000 | 2.8 | 2 | 0.15 | 0.02~0.2 | 5000 | Stainless Steel | -40~200 | 0.3 | 2.5x10-6 | Clamp Type | ||
฿ 2,108.92 | 1 Piece(s) | 8 Day(s) | 10 | 8 | 8 | 25 | 30 | Servo Motor / Standard | 1.01~3.00 | High Torque / High torsional rigidity / Backlash 0 | 4001~10000 | 2.8 | 2 | 0.15 | 0.02~0.2 | 5000 | Stainless Steel | -40~200 | 0.3 | 2.5x10-6 | Clamp Type | ||
฿ 1,620.45 | 1 Piece(s) | 8 Day(s) | 10 | 10 | 10 | 25 | 30 | Standard | 1.01~3.00 | Backlash 0 / Vibration Absorption / Heat Resistant | 4001~10000 | 1.4 | 5 | 0.6 | 0.41~1.0 | 6000 | Polyimide | -40~200 | 0.6 | 2.2x10-6 | Clamp Type |
How can we improve?
How can we improve?