1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Disk Type Coupling ML/MLC (Part Number)

COUPLNG

Disk Type Coupling ML/MLC
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 936.60/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

· Universal type resistant to misalignment
· Multiple disc materials support a wide range of uses
· Polyimide - Demonstrates outstanding flexibility and low reaction force even if misaligned, and causes no phase or torque fluctuation
· Well-balanced versatile type featuring excellent carbon FRP-flexibility, transmission torque, and torsional rigidity
· Stainless steel flat spring (SUS) - Inferior flexibility, but high transmission torque and torsional rigidity, so it is ideal for highly responsive servo systems

Part Number
ML32C-8-10
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSStandard Hole Diameter d1
(Ø)
Standard Hole Diameter d2
(Ø)
Outer Diameter D
(Ø)
Overall Length L
(mm)
Application Allowable Torque Range
(N•m)
Features Max. Rotational Speed Range
(r/min)
Allowable Torque
(N•m)
Allowable Angular Misalignment
(deg)
Allowable Lateral Misalignment
(mm)
Allowable Lateral Misalignment Range
(mm)
Max. Rotational Speed
(r/min)
Disc Material Operating Temperature Range
(°C)
Allowable Axial Clearance (±)
(mm)
Moment of Inertia
(kg・m2)
Fastening Type

฿ 1,913.53

COUPLNG 1 Piece(s) 8 Day(s) 108103241Standard3.01~5.00High torsional rigidity / Backlash 0 / Vibration Absorption10001~780003.82.50.20.02~0.215000Carbon Fiber-25~850.46.0x10-6Set Screw Type

Loading...

  1. 1

Basic Information

Type Disc Type Allowable Misalignment Angular Misalignment / Eccentricity / Axial Misalignment Body Material Aluminum
Product Category Coupling body Disc Type Double

Please check the type/dimensions/specifications of the part ML32C-8-10 in the Disk Type Coupling ML/MLC series.

Products with similar specification

Part Number
ML10C-3-3
ML10C-3-4
ML10C-4-4
ML32C-8-12
ML32C-8-14
ML32C-8-16
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSStandard Hole Diameter d1
(Ø)
Standard Hole Diameter d2
(Ø)
Outer Diameter D
(Ø)
Overall Length L
(mm)
Application Allowable Torque Range
(N•m)
Features Max. Rotational Speed Range
(r/min)
Allowable Torque
(N•m)
Allowable Angular Misalignment
(deg)
Allowable Lateral Misalignment
(mm)
Allowable Lateral Misalignment Range
(mm)
Max. Rotational Speed
(r/min)
Disc Material Operating Temperature Range
(°C)
Allowable Axial Clearance (±)
(mm)
Moment of Inertia
(kg・m2)
Fastening Type

฿ 1,256.81

1 Piece(s) 8 Day(s) 10331015Standard0.05~1.00High torsional rigidity / Backlash 0 / Vibration Absorption10001~780000.252.50.20.02~0.232000Carbon Fiber-25~850.24.6x10-8Set Screw Type

฿ 1,256.81

1 Piece(s) 8 Day(s) 10341015Standard0.05~1.00High torsional rigidity / Backlash 0 / Vibration Absorption10001~780000.252.50.20.02~0.232000Carbon Fiber-25~850.24.6x10-8Set Screw Type

฿ 1,256.81

1 Piece(s) 8 Day(s) 10441015Standard0.05~1.00High torsional rigidity / Backlash 0 / Vibration Absorption10001~780000.252.50.20.02~0.232000Carbon Fiber-25~850.24.6x10-8Set Screw Type

฿ 1,913.53

1 Piece(s) 8 Day(s) 108123241Standard3.01~5.00High torsional rigidity / Backlash 0 / Vibration Absorption10001~780003.82.50.20.02~0.215000Carbon Fiber-25~850.46.0x10-6Set Screw Type

฿ 1,913.53

1 Piece(s) 8 Day(s) 108143241Standard3.01~5.00High torsional rigidity / Backlash 0 / Vibration Absorption10001~780003.82.50.20.02~0.215000Carbon Fiber-25~850.46.0x10-6Set Screw Type

฿ 1,913.53

1 Piece(s) 8 Day(s) 108163241Standard3.01~5.00High torsional rigidity / Backlash 0 / Vibration Absorption10001~780003.82.50.20.02~0.215000Carbon Fiber-25~850.46.0x10-6Set Screw Type