(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
· Universal type resistant to small misalignment
· Multiple disc materials support a wide range of uses
· Polyimide - Demonstrates outstanding flexibility and low reaction force even if misaligned, and causes no phase or torque fluctuation
· Well-balanced versatile type featuring excellent carbon FRP-flexibility, transmission torque, and torsional rigidity
· Stainless steel flat spring (SUS) - Inferior flexibility, but high transmission torque and torsional rigidity, so it is ideal for highly responsive servo systems
Part Number |
---|
MSC40P-18-18 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Standard Hole Diameter d1 (Ø) | Standard Hole Diameter d2 (Ø) | Outer Diameter D (Ø) | Overall Length L (mm) | Application | Allowable Torque Range (N•m) | Features | Allowable Misalignment | Max. Rotational Speed Range (r/min) | Allowable Torque (N•m) | Allowable Angular Misalignment (deg) | Allowable Lateral Misalignment (mm) | Allowable Lateral Misalignment Range (mm) | Max. Rotational Speed (r/min) | Disc Material | Operating Temperature Range (°C) | Allowable Axial Clearance (±) (mm) | Moment of Inertia (kg・m2) | Fastening Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,620.45 | COUPLNG | 1 Piece(s) | 8 Day(s) | 10 | 18 | 18 | 40 | 35 | Standard | 3.01~5.00 | Backlash 0 / Vibration Absorption / Heat Resistant | Angular Misalignment / Eccentricity / Axial Misalignment | 2001~4000 | 4.4 | 3 | 0.15 | 0.02~0.2 | 4000 | Polyimide | - | 0.4 | 1.3x10-5 | Clamp Type |
Loading...
Type | Disc Type | Body Material | Aluminum | Product Category | Coupling body |
---|---|---|---|---|---|
Disc Type | Single |
Please check the type/dimensions/specifications of the part MSC40P-18-18 in the Disk Type Coupling MS/MSC series.
Part Number |
---|
MS10C-3-3 |
MS10C-3-4 |
MS10C-4-4 |
MSC40P-8-10 |
MSC40P-8-12 |
MSC40P-8-14 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Standard Hole Diameter d1 (Ø) | Standard Hole Diameter d2 (Ø) | Outer Diameter D (Ø) | Overall Length L (mm) | Application | Allowable Torque Range (N•m) | Features | Allowable Misalignment | Max. Rotational Speed Range (r/min) | Allowable Torque (N•m) | Allowable Angular Misalignment (deg) | Allowable Lateral Misalignment (mm) | Allowable Lateral Misalignment Range (mm) | Max. Rotational Speed (r/min) | Disc Material | Operating Temperature Range (°C) | Allowable Axial Clearance (±) (mm) | Moment of Inertia (kg・m2) | Fastening Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 985.44 | 1 Piece(s) | 8 Day(s) | 10 | 3 | 3 | 10 | 10.5 | Standard | 0.05~1.00 | High torsional rigidity / Backlash 0 | Angular Misalignment / Eccentricity / Axial Misalignment | 10001~78000 | 0.25 | 1 | 0.05 | 0.02~0.2 | 32000 | Carbon Fiber | -25~85 | 0.1 | 4.0x10-8 | Set Screw Type | ||
฿ 985.44 | 1 Piece(s) | 8 Day(s) | 10 | 3 | 4 | 10 | 10.5 | Standard | 0.05~1.00 | High torsional rigidity / Backlash 0 | Angular Misalignment / Eccentricity / Axial Misalignment | 10001~78000 | 0.25 | 1 | 0.05 | 0.02~0.2 | 32000 | Carbon Fiber | -25~85 | 0.1 | 4.0x10-8 | Set Screw Type | ||
฿ 985.44 | 1 Piece(s) | 8 Day(s) | 10 | 4 | 4 | 10 | 10.5 | Standard | 0.05~1.00 | High torsional rigidity / Backlash 0 | Angular Misalignment / Eccentricity / Axial Misalignment | 10001~78000 | 0.25 | 1 | 0.05 | 0.02~0.2 | 32000 | Carbon Fiber | -25~85 | 0.1 | 4.0x10-8 | Set Screw Type | ||
฿ 1,620.45 | 1 Piece(s) | 8 Day(s) | 10 | 8 | 10 | 40 | 35 | Standard | 3.01~5.00 | Backlash 0 / Vibration Absorption / Heat Resistant | Angular Misalignment / Eccentricity / Axial Misalignment | 2001~4000 | 4.4 | 3 | 0.15 | 0.02~0.2 | 4000 | Polyimide | - | 0.4 | 1.3x10-5 | Clamp Type | ||
฿ 1,620.45 | 1 Piece(s) | 8 Day(s) | 10 | 8 | 12 | 40 | 35 | Standard | 3.01~5.00 | Backlash 0 / Vibration Absorption / Heat Resistant | Angular Misalignment / Eccentricity / Axial Misalignment | 2001~4000 | 4.4 | 3 | 0.15 | 0.02~0.2 | 4000 | Polyimide | - | 0.4 | 1.3x10-5 | Clamp Type | ||
฿ 1,620.45 | 1 Piece(s) | 8 Day(s) | 10 | 8 | 14 | 40 | 35 | Standard | 3.01~5.00 | Backlash 0 / Vibration Absorption / Heat Resistant | Angular Misalignment / Eccentricity / Axial Misalignment | 2001~4000 | 4.4 | 3 | 0.15 | 0.02~0.2 | 4000 | Polyimide | - | 0.4 | 1.3x10-5 | Clamp Type |
How can we improve?
How can we improve?