1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

ETP-EXPRESS (ETP Bushing) (ETP-E-015-CH)

MIP STEPFLEX COUPLING

ETP-EXPRESS (ETP Bushing) (ETP-E-015-CH)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Simple and high-accuracy frictional joint fitting using the principle of Pascal.
[Features]
· The coupling between the shaft and the hub is realized by a hydro method using the principle of Pascal, and the shortcomings and difficulties caused by key connection are solved at once.
· The machining tolerance between the shaft and the hub is a general fit tolerance, and no special finishing is required. Positioning in both rotational and axial directions can be performed freely.
· Furthermore, the unique bolting of 1 hydro method greatly reduces the number of work steps.
· Because the concentricity is excellent at 0.02 mm, it is ideal for places where high-accuracy is required and the frequency of attachment and detachment is high.
· Operating space is not required because the structure is tightened from the radial direction.
[Applications]
· Used in machine tools, pumps, molding machines, printing machines, palletizing robots, various jigs and tools.

 
Part Number
ETP-E-015-CH
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSShaft Bore Dia. d
(Ø)
Hub Dia.
(Ø)
Allowable Torque Range
(N•m)
Surface Treatment Allowable Torque
(N•m)
Allowable Thrust Load Range
(kN)
Overall Length
(mm)
O.D.
(Ø)
Compatible Shaft Tolerance

฿ 5,909.90

MIP STEPFLEX COUPLING 1 Piece(s) 10 Day(s) 10151820.1~50.0Electroless Nickel465.13749h7(g6・h6)

Loading...

  1. 1

Basic Information

Type Hydraulic Body Material Stainless Steel Centering Presence
Tightening Method Hydro method Number of Tightening Bolts 1 pcs.