(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Material] Steel
[Surface treatment] None / Trivalent chromate / Trivalent black / Trivalent white / Bright chromate plating / Chromate plating / Black chromate / Nickel plating
[Nominal thread (M)] 4, 5, 6, 8, 10, 12, (inch) 3/8
[Thread type] Metric coarse
[Applications/Functions] For welding
[Sales unit] Box/pack
Nominal Diameter (d) | Pitch | A | B | D | H | D1 | E | t | |||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Size | Tolerance | Size | Tolerance | Size | Tolerance | Size | Tolerance | Size | Tolerance | Size | Tolerance | Size | Tolerance | ||
M4 | 0.7 | 18 | ±0.5 | 9 | ±0.3 | 6.2 | +0.5 -0 | 4.1 | ±0.4 | 6 | -0.1 -0.3 | 3 | ±0.25 | 1.6 | ±0.2 |
M5 | 0.8 | 18 | 10 | 6.2 | 4.1 | 7 | 3 | 1.6 | |||||||
M6 | 1 | 21 | 12 | 8 | 5 | 8 | 3 | 1.8 | |||||||
M8 | 1.25 | 23 | 14 | 9.5 | 6.7 | 10 | 3.5 | 2.2 | |||||||
M10 | 1.5 | 30 | ±1.0 | 19 | 12.7 | 8.8 | 12 | 3.5 | 2.3 |
Part Number |
---|
TBNWBB-STN-M5 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Thread Nominal (M) | Surface Treatment | Thread Nominal (inch) | Surface Treatment (Details) | Height (mm) | Pitch |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 24,837.29 | SA11 FASTENING | 1 Pack(s) | 5,000 Pieces Per Package | 15 Day(s) | 10 | 5 | Nickel Plating | - | [Nickel Plating] Nickel Plating | 4.1 | 0.8 |
Loading...
Material | Steel | Screw Thread Types | Metric coarse | Application / Functions | For welding |
---|---|---|---|---|---|
Sales Unit | Box/package |
How can we improve?
How can we improve?