1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

T-Type Weld Nut 2A【1,000-5,000 Pieces Per Package】 (TBNWBA-ST3W-M4)

SA11 FASTENING

T-Type Weld Nut 2A (TBNWBA-ST3W-M4)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • The product shown in the image is a representative image only. See product standards for details.

Product Description

[Material] Steel
[Surface treatment] None / Trivalent chromate / Trivalent black / Trivalent white / Bright chromate plating / Chromate plating / Black chromate / Nickel plating
[Nominal thread (M)] 4, 5, 6, 8, 10
[Thread type] Metric coarse
[Applications/Functions] For welding
[Sales unit] Box/pack

T-Type Weld Nut 2A: Related image

Part Number
TBNWBA-ST3W-M4
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSThread Nominal (M) Surface Treatment Surface Treatment (Details) Height
(mm)
Pitch

฿ 22,752.00

SA11 FASTENING 1 Pack(s)

5,000 Pieces Per Package

15 Day(s) 104Trivalent Chromate[Trivalent Chromate] Trivalent White5.40.7

Loading...

  1. 1

Basic Information

Material Steel Screw Thread Types Metric coarse Application / Functions For welding
Sales Unit Box/package