(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Material] Stainless steel
[Surface treatment] None
[Nominal thread (M)] 4/5/6/8/10
[External diameter D] 10/12/15/20
[Overall length L] 10/15/20/25/30
[Applications/Functions] For welding
[Thread type] Metric coarse
[Sales unit] Individual (can be purchased as a single unit)
Dimensional Drawing
Nominal Thread M | Outer Diameter D | Full Length |
---|---|---|
M4 | 10 | 10 |
M5 | 15 | 10 |
15 | 15 | |
M6 | 15 | 10 |
15 | 15 | |
15 | 20 | |
16 | 23 | |
M8 | 15 | 15 |
15 | 20 | |
18 | 13 | |
19 | 15 | |
19 | 18 | |
19 | 20 | |
20 | 15 | |
20 | 20 | |
20 | 30 | |
M10 | 20 | 15 |
20 | 20 | |
20 | 30 | |
M12 | 22 | 20 |
Nominal Thread M | Outer Diameter D | Full Length |
---|---|---|
M4 | 10 | 10 |
10 | 15 | |
15 | 10 | |
M5 | 10 | 10 |
12 | 10 | |
15 | 10 | |
15 | 15 | |
M6 | 15 | 10 |
15 | 15 | |
15 | 20 | |
20 | 10 | |
M8 | 15 | 15 |
15 | 20 | |
20 | 15 | |
20 | 20 | |
20 | 25 | |
20 | 30 | |
M10 | 20 | 30 |
Material | Stainless Steel | Thread Type | Metric coarse | Applications, Functions | For welding |
---|---|---|---|---|---|
Surface Treatment | No | Sales Unit | Low Quantity (can be purchased from one) | Surface Treatment (Details) | No |
Please check the type/dimensions/specifications of the part RBNWB-SUS-M6 in the Round Boss For Welding series.
Part Number |
---|
RBNWA-SUS-M6 |
RBNWA-SUS-M8 |
RBNWB-SUS-M4 |
RBNWB-SUS-M8 |
RBNWC-SUS-M4 |
RBNWC-SUS-M5 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Nominal of Thread (M) | D | Overall length L (mm) |
---|---|---|---|---|---|---|---|---|
฿ 148.58 | 1 Piece(s) | Same day | 10 | 6 | 15 | 10 | ||
฿ 159.08 | 1 Piece(s) | Same day | 10 | 8 | 15 | 15 | ||
฿ 120.77 | 1 Piece(s) | Same day | 10 | 4 | 10 | 15 | ||
฿ 137.91 | 1 Piece(s) | Same day | 10 | 8 | 15 | 20 | ||
฿ 127.24 | 1 Piece(s) | Available | 6 Day(s) | 10 | 4 | 15 | 10 | |
฿ 127.24 | 1 Piece(s) | Available | 6 Day(s) | 10 | 5 | 15 | 10 |
How can we improve?
How can we improve?