(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Material] Steel.
[Surface treatment] None, Trivalent white.
[Nominal] M4, M5, M6, M8, M10.
Thread Nominal M | Outline | - | Pilot | Welding Protrusion | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
S | H | D | g | D1 | t | f | h | |||||||
Size | Tolerance | Strength classification for 5 Standard Dimensions | Strength classification for 8 Standard Dimensions | Tolerance | (Approx.) | (Maximum) | Size | Tolerance | Size | Tolerance | Size | Tolerance | ||
M4 (11 x 5) | 11 | 0 -0.43 | 5 | 0 -0.3 | 7 | 0.5 | 7 | -0.1 -0.3 | 0.8 | 0 -0.2 | 0.2-1 | 0.5 | 0 -0.2 | |
M5 (11 x 5) | ||||||||||||||
M6 (13 x 6) | 13 | 6 | 9 | 9 | ||||||||||
M8 (15 x 7.5) | 15 | 7.5 | 0 -0.36 | 11 | 0.8 | 11 | 0.2-1.2 | |||||||
M10 (17 x 9) | 17 | 9 | 10 | 13 | 13 | 1.2 | ||||||||
M12 (19 x11) | 19 | 0 -0.52 | 11 | 12 | 0 -0.43 | 15 | 15 | 0.7 |
Part Number |
---|
HNTWA-ST-M4 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Thread Nominal (M) | Surface Treatment | Surface Treatment (Details) | H Dimension | S Standard Dimensions |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 9,067.35 | SA11 FASTENING | 1 Pack(s) | 8,000 Pieces Per Package | 6 Day(s) | 10 | 4 | [N/A] No | [N/A] No | 5 | 11 |
Loading...
Material | Steel | Screw Thread Types | Metric coarse | Application / Functions | For welding |
---|---|---|---|---|---|
Sales Unit | Box/package |
Please check the type/dimensions/specifications of the part HNTWA-ST-M4 in the Hex Weld Nut 1A series.
Part Number |
---|
HNTWA-ST-M5 |
HNTWA-ST-M6 |
HNTWA-ST-M8 |
HNTWA-ST3W-M4 |
HNTWA-ST3W-M5 |
HNTWA-ST3W-M6 |
Part Number | Price | Minimum Order Qty | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Thread Nominal (M) | Surface Treatment | Surface Treatment (Details) | H Dimension | S Standard Dimensions |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 9,067.35 | 1 Pack(s) | 8,000 Pieces Per Package | 6 Day(s) | 10 | 5 | [N/A] No | [N/A] No | 5 | 11 | ||
฿ 8,398.45 | 1 Pack(s) | 4,800 Pieces Per Package | 6 Day(s) | 10 | 6 | [N/A] No | [N/A] No | 6 | 13 | ||
฿ 6,876.00 | 1 Pack(s) | 2,800 Pieces Per Package | 6 Day(s) | 10 | 8 | [N/A] No | [N/A] No | 7.5 | 15 | ||
฿ 11,603.61 | 1 Pack(s) | 8,000 Pieces Per Package | 15 Day(s) | 10 | 4 | Trivalent Chromate | [Trivalent Chromate] Trivalent White | 5 | 11 | ||
฿ 11,603.61 | 1 Pack(s) | 8,000 Pieces Per Package | 15 Day(s) | 10 | 5 | Trivalent Chromate | [Trivalent Chromate] Trivalent White | 5 | 11 | ||
฿ 10,723.74 | 1 Pack(s) | 4,800 Pieces Per Package | 15 Day(s) | 10 | 6 | Trivalent Chromate | [Trivalent Chromate] Trivalent White | 6 | 13 |
How can we improve?
How can we improve?