1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:30 19/5/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Bearing Nut (Left-Hand Thread)【1-100 Pieces Per Package】 (BNTN-ST-M10)

SA11 FASTENING

Bearing Nut (Left-Hand Thread) (BNTN-ST-M10)
You can add up to 6 items per a category to the compare list.

  • Sale
  • Volume Discount
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • These product images are representative images only. See the product standards for details.

Product Description

[Type] Lock nut
[Shape] Round
[Material] Steel
[Surface treatment] None
[Screw Type] Metric (coarse) thread
[Nominal thread] 10 × 0.75 to M200 × 3.0

Bearing Nut (Left-Hand Thread): related imagesBearing Nut (Left-Hand Thread): related images

Part Number
BNTN-ST-M10
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSNominal of Thread M

฿ 389.81

SA11 FASTENING 1 Piece(s) 6 Day(s) 1010

Loading...

  1. 1

Basic Information

Type Lock Nut Shape Round shape Material Steel
Surface Treatment Without surface treatment Screw Type Metric (coarse) Thread