1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Water Regulator WR1-WR2 Series

CKD F.R.L UNIT

Water Regulator WR1-WR2 Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,979.07/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Compact water regulator with a focus on ease of use.

 
Part Number
WR1-8-NPL-B
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 2,979.07

CKD F.R.L UNIT 1 Piece(s) 5 Day(s)

Loading...

  1. 1

Basic Information

Regulator, Pressure Boosting Valve Regulator Regulator Type Filter Regulator Applicable Fluid Air / Water
Shape Standard Operating Environment Standard Supply Side, Connection Type Rc
Supply Side, Connection Dia. 1/4 Control Side, Connection Type Rc Control Side, Connection Dia. 1/4
Guaranteed Withstand Pressure(MPa) 1.75 Panel Mount P: With Nut Attachment B: Bracket
Pressure Range L: 0.02 to 0.35

Please check the type/dimensions/specifications of the part WR1-8-NPL-B in the Water Regulator WR1-WR2 Series series.