1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hex Nut, Type 3, Cutting, Fine, Left-Hand Thread (HNT3I-SUS-MS12)

FASTENING

Hex Nut, Type 3, Cutting, Fine, Left-Hand Thread (HNT3I-SUS-MS12)
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • The product shown in the image is a representative image only. See product standards for details.

Product Description

[Material] Stainless steel
[Surface treatment] None
[Nominal thread (M)] 10/12/14/16/18/20/22
[Applications/Functions] Standard
[Thread type] Metric fine (left-hand)
[Sales unit] Individual (can be purchased as a single unit)
[Hex nut standard] Type 3

Hex Nut, Type 3, Cutting, Fine, Left-Hand Thread: Related imageHex Nut, Type 3, Cutting, Fine, Left-Hand Thread: Related image

Part Number
HNT3I-SUS-MS12
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSNominal of Thread (M) Height
(mm)

฿ 65.91

FASTENING 1 Piece(s) Available 6 Day(s) 10127

Loading...

  1. 1

Basic Information

Material Polyamide Thread Type Metric fine (Left) Surface Treatment N/A
Sales Unit Low Quantity (can be purchased from one) Applications, Functions Standard Surface Treatment (Details) No
Hex Nut Type Type3

Please check the type/dimensions/specifications of the part HNT3I-SUS-MS12 in the Hex Nut, Type 3, Cutting, Fine, Left-Hand Thread series.

Products with similar specification

Part Number
HNT3I-SUS-MS16
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSNominal of Thread (M) Height
(mm)

฿ 113.53

1 Piece(s) Available 6 Day(s) 101610