1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Phillips JIS Countersunk Oval-Head Screw

Phillips JIS Countersunk Oval-Head Screw
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 6.76/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • The product shown in the image is a representative image only. See product standards for details.

Product Description

[Detailed shape] Countersunk oval-head
[Mounting hole shape] Phillips head
[Basic shape] Standard (round)
[Material] Stainless steel
[Surface treatment] None
[Thread type] Metric coarse
[Tip shape] Flat tip
[Additional shapes] Standard
[Applications] Standard
[Thread type] Fully threaded
[Nominal thread (M)] 3
[Length L (mm)] 12/16/25
[Pitch (mm)] 0.6

Phillips JIS Countersunk Oval-Head Screw: Related imagePhillips JIS Countersunk Oval-Head Screw: Related image

Part Number
CSPRDJ-SUS-M3-12
CSPRDJ-SUS-M3-16
CSPRDJ-SUS-M3-25
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSLength L
(mm)

฿ 7.62

FASTENING 1 Piece(s) Available 6 Day(s) 1012

฿ 8.56

FASTENING 1 Piece(s) Available 6 Day(s) 1016

฿ 6.76

SA11 FASTENING 1 Piece(s) 6 Day(s) 1025

Loading...

  1. 1

Basic Information

Nominal of Thread (M) 3 Mounting Hole Shape Phillips Surface Treatment_02 No
Detailed Shape Round countersunk Material Stainless Steel Thread Type Metric coarse
Pitch(mm) 0.6 Basic Shape Standard (Round) Sales Unit Box/package
Tip Shape Flat End Additional Shape Standard Application Standard
Strength Class (Stainless Steel) A2-50 Screw Type Complete thread Nominal Dimensions 3