(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[NonBuren is a vibration-proofing material used in the "Rail Star" and "Nozomi" series of bullet trains in Japan]
NonBuren is a completely new form of ultra-soft elastomer made using a newly developed base material of a polyurethane-like gel elastomer.
Used in a broad range of applications, from underfloor vibration- and sound-proofing on 700 Series Nozomi bullet trains to damping on precision machinery such as semi-conductor manufacturing devices and image-based measuring devices.
[NonBuren Characteristics]
· 2 to 4 times more effective at vibration proofing than conventional vibration-proofing rubber.
· Outstanding oil resistance. Can be used semi-permanently
· Significantly higher shock-absorbing properties than natural rubbers, silicone, etc.
· Outstanding strength against bending and tearing
· Helps keep equipment size down
[Round NonBuren]
Made of urethane, giving it excellent vibration- and shock-absorbing properties. An insulator type that easily mounts to the 4 corners of large, heavy-load objects.
Part Number |
---|
NV1S-12B-S70 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Connection Type | Connecting Screw M | Thickness T (mm) | Spring Constant (N/mm) | Applicable load (N) | Outer diameter D1 (ø) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,698.12 | HRG VIBRATION MATERIAL | 1 Piece(s) | 10 Day(s) | Threaded Studs, Plate Mounts | M3 | 8 | 398.566 | 68.6 | 12 |
Loading...
Type | Antivibration Rubber | Applications | Vibration Damping / Vibration Removal / Buffering | Operating Characteristics | Standard / Oil Resistance / Chemical Resistance |
---|---|---|---|---|---|
Antivibration Rubber Type | Round Shape | Vibration Absorber Material | Elastomer | Chemical Resistance | Hydrochloric Acid |
Please check the type/dimensions/specifications of the part NV1S-12B-S70 in the Round NonBuren series.
Part Number |
---|
NV1S-12A-S70 |
NV1S-20A-S70 |
NV1S-20B-S70 |
NV1S-30A-S70 |
NV1S-30B-S70 |
NV1S-40A-S70 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Connection Type | Connecting Screw M | Thickness T (mm) | Spring Constant (N/mm) | Applicable load (N) | Outer diameter D1 (ø) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 1,698.12 | 1 Piece(s) | 10 Day(s) | Both Ends Threaded Studs | M3 | 8 | 40.67 | 68.6 | 12 | ||
฿ 1,794.61 | 1 Piece(s) | 10 Day(s) | Both Ends Threaded Studs | M4 | 12 | 49 | 127.4 | 20 | ||
฿ 1,794.61 | 1 Piece(s) | 10 Day(s) | Threaded Studs, Plate Mounts | M4 | 12 | 480.2 | 127.4 | 20 | ||
฿ 1,927.28 | 1 Piece(s) | 3 Day(s) | Both Ends Threaded Studs | M5 | 20 | 68.6 | 303.8 | 30 | ||
฿ 1,927.28 | 1 Piece(s) | 7 Day(s) | Threaded Studs, Plate Mounts | M5 | 20 | 672.28 | 303.8 | 30 | ||
฿ 2,210.71 | 1 Piece(s) | 7 Day(s) | Both Ends Threaded Studs | M8 | 21 | 196 | 921.2 | 40 |
How can we improve?
How can we improve?