(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Applications]
Use for ABC channel assembly or reinforcing corners.
Part Number |
---|
BN-5 |
BN-6 |
BN-8 |
BN-10 |
F-3 |
F-4 |
F-5 |
F-6 |
K-4 |
K-5 |
K-6 |
N-3 |
N-4 |
N-5 |
N-6 |
OM-4 |
OM-5 |
OM-6 |
OM-8 |
OM-10 |
T-4 |
T-5 |
T-6 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Width (mm) | Length (mm) | Thickness (mm) | Screw specifications | Compatible Model | Number with packs (Piece) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,783.95 | CONTROL CONSOLE ACCESSORIES | 1 Pack(s) | 100 Pieces Per Package | 6 Day(s) | 10 | 40 | 32 | 1.6 | M5 | For A-40/A-50/C-44 assembly | 100 | ||
฿ 2,783.95 | CONTROL CONSOLE ACCESSORIES | 1 Pack(s) | 100 Pieces Per Package | 6 Day(s) | 10 | 40 | 32 | 1.6 | M6 | For A-40/A-50/C-44 assembly | 100 | ||
฿ 3,388.65 | CONTROL CONSOLE ACCESSORIES | 1 Pack(s) | 100 Pieces Per Package | 6 Day(s) | 10 | 40 | 32 | 2.3 | M8 | For A-40/A-50/C-44 assembly | 100 | ||
฿ 3,509.59 | CONTROL CONSOLE ACCESSORIES | 1 Pack(s) | 100 Pieces Per Package | 6 Day(s) | 10 | 40 | 32 | 2.3 | M10 | For A-40/A-50/C-44 assembly | 100 | ||
฿ 3,388.65 | CONTROL CONSOLE ACCESSORIES | 1 Pack(s) | 500 Pieces Per Package | 3 Day(s) | 10 | 15 | 15 | 1.6 | M3 | For C-19 assembly | 500 | ||
฿ 3,056.89 | CONTROL CONSOLE ACCESSORIES | 1 Pack(s) | 500 Pieces Per Package | Available | 3 Day(s) | 10 | 15 | 15 | 1.6 | M4 | For C-19 assembly | 500 | |
฿ 3,388.65 | CONTROL CONSOLE ACCESSORIES | 1 Pack(s) | 500 Pieces Per Package | 3 Day(s) | 10 | 15 | 15 | 1.6 | M5 | For C-19 assembly | 500 | ||
฿ 3,388.65 | CONTROL CONSOLE ACCESSORIES | 1 Pack(s) | 500 Pieces Per Package | 5 Day(s) | 10 | 15 | 15 | 1.6 | M6 | For C-19 assembly | 500 | ||
฿ 3,056.89 | CONTROL CONSOLE ACCESSORIES | 1 Pack(s) | 500 Pieces Per Package | Available | 3 Day(s) | 10 | 20 | 16 | 1.6 | M4 | For C-19/C-20/C-22/C-23 assembly | 500 | |
฿ 3,056.89 | CONTROL CONSOLE ACCESSORIES | 1 Pack(s) | 500 Pieces Per Package | Available | 3 Day(s) | 10 | 20 | 16 | 1.6 | M5 | For C-19/C-20/C-22/C-23 assembly | 500 | |
฿ 2,666.67 | CONTROL CONSOLE ACCESSORIES | 1 Pack(s) | 500 Pieces Per Package | 5 Day(s) | - | 20 | 16 | 1.6 | M6 | For C-19/C-20/C-22/C-23 assembly | 500 | ||
฿ 3,388.65 | CONTROL CONSOLE ACCESSORIES | 1 Pack(s) | 500 Pieces Per Package | 3 Day(s) | 10 | 23 | 17 | 1.6 | M3 | For C-20/C-22/C-23/C-29/C-30/A-25 assembly | 500 | ||
฿ 3,388.65 | CONTROL CONSOLE ACCESSORIES | 1 Pack(s) | 500 Pieces Per Package | 3 Day(s) | 10 | 23 | 17 | 1.6 | M4 | For C-20/C-22/C-23/C-29/C-30/A-25 assembly | 500 | ||
฿ 3,388.65 | CONTROL CONSOLE ACCESSORIES | 1 Pack(s) | 500 Pieces Per Package | 5 Day(s) | 10 | 23 | 17 | 1.6 | M5 | For C-20/C-22/C-23/C-29/C-30/A-25 assembly | 500 | ||
฿ 3,388.65 | CONTROL CONSOLE ACCESSORIES | 1 Pack(s) | 500 Pieces Per Package | 5 Day(s) | 10 | 23 | 17 | 1.6 | M6 | For C-20/C-22/C-23/C-29/C-30/A-25 assembly | 500 | ||
฿ 2,481.60 | CONTROL CONSOLE ACCESSORIES | 1 Pack(s) | 200 Pieces Per Package | 6 Day(s) | 10 | 34 | 23 | 2.3 | M4 | For C-29/C-30/C-44/A-25/A-30/A-40 assembly | 200 | ||
฿ 2,481.60 | CONTROL CONSOLE ACCESSORIES | 1 Pack(s) | 200 Pieces Per Package | 6 Day(s) | 10 | 34 | 23 | 2.3 | M5 | For C-29/C-30/C-44/A-25/A-30/A-40 assembly | 200 | ||
฿ 2,481.60 | CONTROL CONSOLE ACCESSORIES | 1 Pack(s) | 200 Pieces Per Package | 6 Day(s) | 10 | 34 | 23 | 2.3 | M6 | For C-29/C-30/C-44/A-25/A-30/A-40 assembly | 200 | ||
฿ 2,481.60 | CONTROL CONSOLE ACCESSORIES | 1 Pack(s) | 200 Pieces Per Package | 6 Day(s) | 10 | 34 | 23 | 2.3 | M8 | For C-29/C-30/C-44/A-25/A-30/A-40 assembly | 200 | ||
฿ 2,965.36 | CONTROL CONSOLE ACCESSORIES | 1 Pack(s) | 200 Pieces Per Package | 6 Day(s) | 10 | 34 | 23 | 2.3 | M10 | For C-29/C-30/C-44/A-25/A-30/A-40 assembly | 200 | ||
฿ 3,424.94 | CONTROL CONSOLE ACCESSORIES | 1 Pack(s) | 400 Pieces Per Package | 3 Day(s) | 10 | 23 | 23 | 1.6 | M4 | For C-29/C-30/A-25 assembly | 400 | ||
฿ 3,056.89 | CONTROL CONSOLE ACCESSORIES | 1 Pack(s) | 400 Pieces Per Package | Available | 3 Day(s) | 10 | 23 | 23 | 1.6 | M5 | For C-29/C-30/A-25 assembly | 400 | |
฿ 3,424.94 | CONTROL CONSOLE ACCESSORIES | 1 Pack(s) | 400 Pieces Per Package | 5 Day(s) | 10 | 23 | 23 | 1.6 | M6 | For C-29/C-30/A-25 assembly | 400 |
Loading...
Type | Channel / Rail Part | Material/surface treatment | Steel made, trivalent chromate |
---|
How can we improve?
How can we improve?