(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
DANLY Spring Series
· 11 Light Load Series
· 21 Medium Load Series
· 26 Heavy Load Series
Part Number |
---|
10076-26 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Free Length L (mm) | I.D. d (Ø) | Outer Diameter D (Ø) | Height H2 at Allowable Load (mm) | Spring Constant (N/mm) | Allowable Load (Configurable Range) (N) | Allowable Load P2 (N) | Height H1 at Mounting (mm) | Load P1 at Mounting (N) | Color |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 302.85 | DNN SPRING | 1 Piece(s) | 7 Day(s) | 10 | 76 | 5 | 10 | 23 | 0.63 | 8.51~16.00 | 14.38 | 19 | 11.98 | Red (Heavy Load) |
Loading...
Material | Silicon Chrome Steel | Type | Round Wire | Surface Treatment | After Shot Peening, Painting |
---|
Please check the type/dimensions/specifications of the part 10076-26 in the DANLY Spring Series (Round Wire) series.
Part Number |
---|
10032-11 |
10032-21 |
10032-26 |
10305-11 |
10305-21 |
10305-26 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Free Length L (mm) | I.D. d (Ø) | Outer Diameter D (Ø) | Height H2 at Allowable Load (mm) | Spring Constant (N/mm) | Allowable Load (Configurable Range) (N) | Allowable Load P2 (N) | Height H1 at Mounting (mm) | Load P1 at Mounting (N) | Color |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 188.52 | 1 Piece(s) | 7 Day(s) | 10 | 32 | 5 | 10 | 12.5 | 0.35 | 1.51~4.50 | 4.48 | 9.6 | 3.36 | Green (For Light Load) | ||
฿ 204.78 | 1 Piece(s) | 7 Day(s) | 10 | 32 | 5 | 10 | 12 | 0.97 | 8.51~16.00 | 11.69 | 9.6 | 9.35 | Blue (Medium Load) | ||
฿ 211.39 | 1 Piece(s) | 7 Day(s) | 10 | 32 | 5 | 10 | 9.6 | 1.65 | 8.51~16.00 | 15.81 | 8 | 13.17 | Red (Heavy Load) | ||
฿ 849.09 | 1 Piece(s) | 7 Day(s) | 10 | 305 | 5 | 10 | 122 | 0.03 | 1.51~4.50 | 3.78 | 91 | 2.84 | Green (For Light Load) | ||
฿ 756.10 | 1 Piece(s) | 7 Day(s) | 10 | 305 | 5 | 10 | 114 | 0.09 | 8.51~16.00 | 10.17 | 91 | 8.14 | Blue (Medium Load) | ||
฿ 898.89 | 1 Piece(s) | 7 Day(s) | 10 | 305 | 5 | 10 | 91 | 0.15 | 8.51~16.00 | 13.95 | 76 | 11.63 | Red (Heavy Load) |
How can we improve?
How can we improve?