(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
DANLY Spring Series
· 11 Light Load Series
· 21 Medium Load Series
· 26 Heavy Load Series
Part Number |
---|
10032-21 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Free Length L (mm) | I.D. d (Ø) | Outer Diameter D (Ø) | Height H2 at Allowable Load (mm) | Spring Constant (N/mm) | Allowable Load (Configurable Range) (N) | Allowable Load P2 (N) | Height H1 at Mounting (mm) | Load P1 at Mounting (N) | Color |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 204.78 | DNN SPRING | 1 Piece(s) | 7 Day(s) | 10 | 32 | 5 | 10 | 12 | 0.97 | 8.51~16.00 | 11.69 | 9.6 | 9.35 | Blue (Medium Load) |
Loading...
Material | Silicon Chrome Steel | Type | Round Wire | Surface Treatment | After Shot Peening, Painting |
---|
Please check the type/dimensions/specifications of the part 10032-21 in the DANLY Spring Series (Round Wire) series.
Part Number |
---|
10025-21 |
10025-26 |
10032-11 |
10032-26 |
10038-11 |
10038-21 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Free Length L (mm) | I.D. d (Ø) | Outer Diameter D (Ø) | Height H2 at Allowable Load (mm) | Spring Constant (N/mm) | Allowable Load (Configurable Range) (N) | Allowable Load P2 (N) | Height H1 at Mounting (mm) | Load P1 at Mounting (N) | Color |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 175.31 | 1 Piece(s) | 7 Day(s) | 10 | 25 | 5 | 10 | 9.4 | 1.25 | 8.51~16.00 | 11.67 | 7.5 | 9.34 | Blue (Medium Load) | ||
฿ 208.85 | 1 Piece(s) | 6 Day(s) | 10 | 25 | 5 | 10 | 7.5 | 2.14 | 16.01~30.00 | 16.04 | 6.2 | 13.37 | Red (Heavy Load) | ||
฿ 188.52 | 1 Piece(s) | 7 Day(s) | 10 | 32 | 5 | 10 | 12.5 | 0.35 | 1.51~4.50 | 4.48 | 9.6 | 3.36 | Green (For Light Load) | ||
฿ 211.39 | 1 Piece(s) | 7 Day(s) | 10 | 32 | 5 | 10 | 9.6 | 1.65 | 8.51~16.00 | 15.81 | 8 | 13.17 | Red (Heavy Load) | ||
฿ 187.00 | 1 Piece(s) | 6 Day(s) | 10 | 38 | 5 | 10 | 15 | 0.28 | 1.51~4.50 | 4.33 | 11 | 3.24 | Green (For Light Load) | ||
฿ 158.66 | 1 Piece(s) | Same day | 10 | 38 | 5 | 10 | 14 | 0.78 | 8.51~16.00 | 11.18 | 11 | 8.94 | Blue (Medium Load) |
How can we improve?
How can we improve?