1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Distributor

Distributor
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 754.94/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Applications]
Product related to SFC/SFS antibacterial/sterilizing filter.

SFC/SFS Series Features
· Reliable "antimicrobial" and "disinfectant" powers
· Sterilization active value of 3 and bacteria trapping performance of LRV8 or higher.
· Uses material compliant with the Food Sanitation Act of Japan
· NSF H1 grease for food products used
· Antibacterial materials used for the exterior.

 
Part Number
SFD401-00-8-B31-FP2
SFD401-00-8-B41-FP2
SFD401-00-8-FP2
SFD401-00-10-B31-FP2
SFD401-00-10-B41-FP2
SFD401-00-10-FP2
SFD401-00-15-B31-FP2
SFD401-00-15-B41-FP2
SFD401-00-15-FP2
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipPlumbing Thread Nominal Series

฿ 859.07

FILTER 1 Piece(s) 60 Day(s) 1/4T-Type Bracket: SFC3** Series

฿ 902.46

FILTER 1 Piece(s) 60 Day(s) 1/4T-Type Bracket: SFC4** Series

฿ 754.94

FILTER 1 Piece(s) 60 Day(s) 1/4T-Type Bracket: None

฿ 859.07

FILTER 1 Piece(s) 60 Day(s) 3/8T-Type Bracket: SFC3** Series

฿ 902.46

FILTER 1 Piece(s) 60 Day(s) 3/8T-Type Bracket: SFC4** Series

฿ 754.94

FILTER 1 Piece(s) 60 Day(s) 3/8T-Type Bracket: None

฿ 859.07

FILTER 1 Piece(s) 60 Day(s) 1/2T-Type Bracket: SFC3** Series

฿ 902.46

FILTER 1 Piece(s) 60 Day(s) 1/2T-Type Bracket: SFC4** Series

฿ 754.94

FILTER 1 Piece(s) 60 Day(s) 1/2T-Type Bracket: None

Loading...

  1. 1

Basic Information

Type Related components (auxiliary devices) Compressed Air Quality Particles / Containing bacteria