1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

SFC306/SFC406-FP2 Series (SFC406-8-FP2)

FILTER

SFC306/SFC406-FP2 Series (SFC406-8-FP2)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Reliable "antimicrobial" and "disinfectant" powers
· Sterilization active value of 3 and bacteria trapping performance of LRV8 or higher.
· Uses material compliant with the Food Sanitation Act of Japan
· NSF H1 grease for food products used
· Antibacterial materials used for the exterior.

Part Number
SFC406-8-FP2
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipTreatment Air Flow Rate
(l/min)
Plumbing Thread Nominal Flow Direction

฿ 17,485.25

FILTER 1 Piece(s) 60 Day(s) 7001/4Rightward direction

Loading...

  1. 1

Basic Information

Type Standard Compressed Air Quality Particles / Containing bacteria Filtration Level 0.01μm
Drain Cock No Bowl Material Resin Bowl Guard Presence
Microbial Removal Performance LRV≧8 Operating Pressure Range(MPa) 0.15::1.0 Attachment Standard Equipment: Maintenance Tool
Series Element for Replacement Model Number: SFC310/320-ELEMENT Element Replacement: 1 year (6,000 hours) or when pressure drops 0.1 MPa

Please check the type/dimensions/specifications of the part SFC406-8-FP2 in the SFC306/SFC406-FP2 Series series.

Products with similar specification

Part Number
SFC306-10-X1-FP2
SFC306-8-FP2
SFC306-8-X1-FP2
SFC406-10-FP2
SFC406-10-X1-FP2
SFC406-8-X1-FP2
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipTreatment Air Flow Rate
(l/min)
Plumbing Thread Nominal Flow Direction

฿ 12,105.18

1 Piece(s) 60 Day(s) 3603/8Left Direction

฿ 12,105.18

1 Piece(s) 60 Day(s) 3601/4Rightward direction

฿ 12,105.18

1 Piece(s) 60 Day(s) 3601/4Left Direction

฿ 17,485.25

1 Piece(s) 60 Day(s) 7003/8Rightward direction

฿ 17,485.25

1 Piece(s) 60 Day(s) 7003/8Left Direction

฿ 17,485.25

1 Piece(s) 60 Day(s) 7001/4Left Direction