(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]· Reliable "antimicrobial" and "disinfectant" powers· Sterilization active value of 3 and bacteria trapping performance of LRV8 or higher.· Uses material compliant with the Food Sanitation Act of Japan· NSF H1 grease for food products used· Antibacterial materials used for the exterior.
Part Number |
---|
SFC307-8-FP2 |
SFC307-8-X1-FP2 |
SFC307-10-FP2 |
SFC307-10-X1-FP2 |
SFC407-8-FP2 |
SFC407-8-X1-FP2 |
SFC407-10-FP2 |
SFC407-10-X1-FP2 |
SFC407-15-FP2 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Treatment Air Flow Rate (l/min) | Plumbing Thread Nominal | Flow Direction | Series |
---|---|---|---|---|---|---|---|---|---|
฿ 16,135.54 | FILTER | 1 Piece(s) | 15 Day(s) | 300 | 1/4 | Rightward direction | Element for Replacement Model Number: SFC310/320/330-ELEMENT | ||
฿ 17,355.09 | FILTER | 1 Piece(s) | 60 Day(s) | 300 | 1/4 | Left Direction | Element for Replacement Model Number: SFC310/320/330-ELEMENT | ||
฿ 16,135.54 | FILTER | 1 Piece(s) | 15 Day(s) | 300 | 3/8 | Rightward direction | Element for Replacement Model Number: SFC310/320/330-ELEMENT | ||
฿ 17,355.09 | FILTER | 1 Piece(s) | 60 Day(s) | 300 | 3/8 | Left Direction | Element for Replacement Model Number: SFC310/320/330-ELEMENT | ||
฿ 25,555.36 | FILTER | 1 Piece(s) | 60 Day(s) | 500 | 1/4 | Rightward direction | Element for Replacement Model Number: SFC410/420/430-ELEMENT | ||
฿ 25,555.36 | FILTER | 1 Piece(s) | 60 Day(s) | 500 | 1/4 | Left Direction | Element for Replacement Model Number: SFC410/420/430-ELEMENT | ||
฿ 25,555.36 | FILTER | 1 Piece(s) | 60 Day(s) | 500 | 3/8 | Rightward direction | Element for Replacement Model Number: SFC410/420/430-ELEMENT | ||
฿ 25,555.36 | FILTER | 1 Piece(s) | 60 Day(s) | 500 | 3/8 | Left Direction | Element for Replacement Model Number: SFC410/420/430-ELEMENT | ||
฿ 25,555.36 | FILTER | 1 Piece(s) | 60 Day(s) | 500 | 1/2 | Rightward direction | Element for Replacement Model Number: SFC410/420/430-ELEMENT |
Loading...
Type | Standard | Compressed Air Quality | Particles / Containing bacteria | Filtration Level | 0.01μm |
---|---|---|---|---|---|
Drain Cock | No | Bowl Material | Resin | Bowl Guard | Presence |
Microbial Removal Performance | LRV≧8 | Operating Pressure Range(MPa) | 0.15::1.0 | Attachment | Standard Equipment: Maintenance Tool |
Element | Replacement: 1 year (6,000 hours) or when pressure drops 0.1 MPa |
How can we improve?
How can we improve?