1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hand Input Cable

MID ROBOTOPTION CABLE

Hand Input Cable
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 9,890.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

8-point type, total length of 1800 mm (includes a 350-mm-long curled section), with a robot connector on one side and unterminated on the other side, equipped with a splash-proof grommet.
The cable is connected to the sensor by the customer.

Part Number
1F-HC35C-02 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 9,890.00

฿ 5,205.11

MID ROBOTOPTION CABLE 1 Piece(s) Same day

Loading...

  1. 1

Basic Information

Type Cable Model compatibility RH-12FH/20FH Total length(mm) 1800
Number of inputs 8 Environmental specifications With a splash-proof grommet

Please check the type/dimensions/specifications of the part 1F-HC35C-02 in the Hand Input Cable series.