1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Clip Nut (S-4 Type)【40 Pieces Per Package】

FASTENING

Clip Nut (S-4 Type)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,335.48/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • This is a representative image. See the product standards for details.

Product Description

[Main Body Type] Polygon
[4-Side Finish] None
[Polygon Type] Triangle
[Additional Functions] None
[Mounting Section Type] Female Thread
[Set Screw Thread Machining] None
[Main Body Material] Resin
[Mounting Section Material] Brass
[Main Body Outer Diameter D (φ)] 48
[Main Body Height t (mm)] 24
[Mounting Section Diameter d (mm) or Nominal Diameter] M10

Part Number
NBNH4-ST-M10
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHS

฿ 4,335.48

FASTENING 1 Pack(s)

40 Pieces Per Package

6 Day(s) 10

Loading...

  1. 1

Basic Information

Mounting Section Dia. d (mm) or Nominal Dia. M10 Mounting Section Type Female Thread Main Body, Type Polygon
Main Body Material Resin Mounting Section, Material Brass Set Screw Flat Machining NA
Side Machined NA Polygonal Shape, Type Triangle Additional Function NA
Main Body, Surface Treatment NA Mounting Section, Surface Treatment NA Main Body, Outer Dia. D(Ø) 48
Main Body, Height t(mm) 24