1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Clip Nut (S-1 Type)【250 Pieces Per Package】

Clip Nut (S-1 Type)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 9,795.87/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • This is a representative image. See the product standards for details.

Product Description

[Main Body Type] Polygon
[4-Side Finish] None
[Polygon Type] Triangle
[Additional Functions] None
[Mounting Section Type] Male Thread
[Male Screw Tip Machining] None
[Set Screw Thread Machining] None
[Main Body Material] Resin
[Mounting Section Material] Brass
[Main Body Outer Diameter D (φ)] 25
[Main Body Height t (mm)] 16
[Mounting Section Diameter d (mm) or Nominal Diameter] M5/M6

Part Number
NBNH1-ST-M5
NBNH1-ST-M6
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSMounting Section Dia. d (mm) or Nominal Dia.

฿ 9,795.87

FASTENING 1 Pack(s)

250 Pieces Per Package

6 Day(s) 10M5

฿ 10,214.94

SA11 FASTENING 1 Pack(s)

250 Pieces Per Package

6 Day(s) 10M6

Loading...

  1. 1

Basic Information

Mounting Section Type Female Thread Main Body, Type Polygon Main Body Material Resin
Mounting Section, Material Brass Set Screw Flat Machining NA Side Machined NA
Polygonal Shape, Type Triangle Additional Function NA Main Body, Surface Treatment NA
Mounting Section, Surface Treatment NA Main Body, Outer Dia. D(Ø) 25 Main Body, Height t(mm) 16