1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Rare Metal Screw (RMS) Alloy600 (Inconel 600) Phillips Countersunk Screw (CSPCSZ-ALLOY600-M5-8)

OKT SCREW

Rare Metal Screw (RMS) Alloy600 (Inconel 600) Phillips Countersunk Screw (CSPCSZ-ALLOY600-M5-8)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[All Products Available Individually]
· It has excellent oxidation resistance at high temperatures. We recommend using at temperatures exceeding 700°C.
· Resistant to breakage caused by stress corrosion due to chlorine ions.
· Excellent corrosion resistance with regard to high-purity water and alkalis.
Material = Alloy 600 (Inconel 600 Equivalent)

Part Number
CSPCSZ-ALLOY600-M5-8
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSNominal of Thread (M) Length L
(mm)

฿ 315.43

OKT SCREW 1 Piece(s) 6 Day(s) 1058

Loading...

  1. 1

Basic Information

Mounting Hole Shape Phillips Head Detailed Shape Disc Material Special Material
Thread Type Metric Coarse Basic Shape Standard (Round) Sales Unit Low Quantity (can be purchased from one)
Tip Shape Flat End Additional Shape Standard Application Standard / Heat-Resistance
Screw Type Full-Thread