1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Rare Metal Screw (RMS) Alloy600 (Inconel 600) Phillips Round Head Screw

Rare Metal Screw (RMS) Alloy600 (Inconel 600) Phillips Round Head Screw
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 76.57/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[All Products Available Individually]
· It has excellent oxidation resistance at high temperatures. We recommend using at temperatures exceeding 700°C.
· Resistant to breakage caused by stress corrosion due to chlorine ions.
· Excellent corrosion resistance with regard to high-purity water and alkalis.
Material = Alloy 600 (Inconel 600 Equivalent)

Part Number
CSPPN-ALLOY600-M2-4
CSPPN-ALLOY600-M2-5
CSPPN-ALLOY600-M2-6
CSPPN-ALLOY600-M2-8
CSPPN-ALLOY600-M2-10
CSPPN-ALLOY600-M2-12
CSPPN-ALLOY600-M2-15
CSPPN-ALLOY600-M3-4
CSPPN-ALLOY600-M3-5
CSPPN-ALLOY600-M3-6
CSPPN-ALLOY600-M3-8
CSPPN-ALLOY600-M3-10
CSPPN-ALLOY600-M3-12
CSPPN-ALLOY600-M3-15
CSPPN-ALLOY600-M3-20
CSPPN-ALLOY600-M4-6
CSPPN-ALLOY600-M4-8
CSPPN-ALLOY600-M4-10
CSPPN-ALLOY600-M4-12
CSPPN-ALLOY600-M4-15
CSPPN-ALLOY600-M4-20
CSPPN-ALLOY600-M4-25
CSPPN-ALLOY600-M4-30
CSPPN-ALLOY600-M5-8
CSPPN-ALLOY600-M5-10
CSPPN-ALLOY600-M5-12
CSPPN-ALLOY600-M5-15
CSPPN-ALLOY600-M5-20
CSPPN-ALLOY600-M5-25
CSPPN-ALLOY600-M5-30
CSPPN-ALLOY600-M5-35
CSPPN-ALLOY600-M5-40
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSNominal of Thread (M) Length L
(mm)

฿ 76.57

OKT SCREW 1 Piece(s) 6 Day(s) 1024

฿ 77.78

OKT SCREW 1 Piece(s) 6 Day(s) 1025

฿ 80.20

OKT SCREW 1 Piece(s) 6 Day(s) 1026

฿ 83.83

OKT SCREW 1 Piece(s) 6 Day(s) 1028

฿ 87.46

OKT SCREW 1 Piece(s) 6 Day(s) 10210

฿ 91.08

OKT SCREW 1 Piece(s) 6 Day(s) 10212

฿ 95.92

OKT SCREW 1 Piece(s) 6 Day(s) 10215

฿ 123.74

OKT SCREW 1 Piece(s) 6 Day(s) 1034

฿ 124.95

OKT SCREW 1 Piece(s) 6 Day(s) 1035

฿ 127.37

OKT SCREW 1 Piece(s) 6 Day(s) 1036

฿ 130.99

OKT SCREW 1 Piece(s) 6 Day(s) 1038

฿ 134.62

OKT SCREW 1 Piece(s) 6 Day(s) 10310

฿ 138.25

OKT SCREW 1 Piece(s) 6 Day(s) 10312

฿ 143.09

OKT SCREW 1 Piece(s) 6 Day(s) 10315

฿ 152.76

OKT SCREW 1 Piece(s) 6 Day(s) 10320

฿ 170.91

OKT SCREW 1 Piece(s) 6 Day(s) 1046

฿ 174.53

OKT SCREW 1 Piece(s) 6 Day(s) 1048

฿ 178.16

OKT SCREW 1 Piece(s) 6 Day(s) 10410

฿ 181.79

OKT SCREW 1 Piece(s) 6 Day(s) 10412

฿ 187.43

OKT SCREW 1 Piece(s) 6 Day(s) 10415

฿ 199.62

OKT SCREW 1 Piece(s) 6 Day(s) 10420

฿ 210.29

OKT SCREW 1 Piece(s) 6 Day(s) 10425

฿ 222.48

OKT SCREW 1 Piece(s) 6 Day(s) 10430

฿ 315.43

OKT SCREW 1 Piece(s) 6 Day(s) 1058

฿ 320.00

OKT SCREW 1 Piece(s) 6 Day(s) 10510

฿ 324.58

OKT SCREW 1 Piece(s) 6 Day(s) 10512

฿ 332.19

OKT SCREW 1 Piece(s) 6 Day(s) 10515

฿ 342.86

OKT SCREW 1 Piece(s) 6 Day(s) 10520

฿ 355.05

OKT SCREW 1 Piece(s) 6 Day(s) 10525

฿ 365.72

OKT SCREW 1 Piece(s) 6 Day(s) 10530

฿ 377.91

OKT SCREW 1 Piece(s) 6 Day(s) 10535

฿ 388.58

OKT SCREW 1 Piece(s) 6 Day(s) 10540

Loading...

  1. 1

Basic Information

Mounting Hole Shape Phillips Head Detailed Shape Pan Material Special Material
Thread Type Metric Coarse Basic Shape Standard (Round) Sales Unit Low Quantity (can be purchased from one)
Tip Shape Flat End Additional Shape Standard Application Standard / Heat-Resistance
Screw Type Full-Thread