1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Rare Metal Screw (RMS) Alloy-X750 (Inconel x X750) Spring Washer (SW-ALLOYX750-M3)

OKT NUT&WASHER

Rare Metal Screw (RMS) Alloy-X750 (Inconel x X750) Spring Washer (SW-ALLOYX750-M3)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[All Products Available Individually]
It has good corrosion resistance under high/low temperatures and shows high strength in the temperature range up to 820°C (1,500°F).
Non-magnetic, age-hardening Ni-Cr alloy. Aluminum and titanium have been added.
Material = Alloy-X750 (Inconel X750)

Part Number
SW-ALLOYX750-M3
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSInner Dia. d
(mm)
Outer Dia. D
(mm)
Nominal of Thread (M) Thickness t
(mm)

฿ 523.35

OKT NUT&WASHER 1 Piece(s) 7 Day(s) 103.15.930.7

Loading...

  1. 1

Basic Information

Material Nickel Base Alloy Type Spring Washer Type Spring Washers Standard