1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Stripper Bolt Sleeve Type B

Stripper Bolt Sleeve Type B
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 394.67/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

The 3-piece structure of bolt, sleeve and flange provides a seating surface to the object being held.
Difficult to get loose due to spring effect of the sleeve.
[Hardness] HRC34 to 44.

Part Number
STS-B-D18-40
STS-B-D18-45
STS-B-D18-50
STS-B-D18-55
STS-B-D18-60
STS-B-D18-65
STS-B-D18-70
STS-B-D18-75
STS-B-D18-80
STS-B-D18-90
STS-B-D18-100
STS-B-D18-110
STS-B-D18-120
STS-B-D18-130
STS-B-D18-140
STS-B-D18-150
STS-B-D18-160
STS-B-D18-180
STS-B-D20-40
STS-B-D20-50
STS-B-D20-60
STS-B-D20-70
STS-B-D20-80
STS-B-D20-90
STS-B-D20-100
STS-B-D20-110
STS-B-D20-120
STS-B-D20-130
STS-B-D20-140
STS-B-D20-150
STS-B-D20-160
STS-B-D20-180
STS-B-D20-200
STS-B-D25-50
STS-B-D25-60
STS-B-D25-70
STS-B-D25-80
STS-B-D25-90
STS-B-D25-100
STS-B-D25-110
STS-B-D25-120
STS-B-D25-130
STS-B-D25-140
STS-B-D25-150
STS-B-D25-160
STS-B-D25-180
STS-B-D25-200
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSNominal of Thread (M) Length L
(mm)
Pitch
(mm)
Nominal (The diameter of the stripper part) Length of Stripper Part

฿ 394.67

OKT SCREW 1 Piece(s) Available 7 Day(s) 10142221840

฿ 403.05

OKT SCREW 1 Piece(s) Available 7 Day(s) 10142221845

฿ 419.81

OKT SCREW 1 Piece(s) Available 7 Day(s) 10142221850

฿ 436.58

OKT SCREW 1 Piece(s) Available 7 Day(s) 10142221855

฿ 444.96

OKT SCREW 1 Piece(s) Available 7 Day(s) 10142221860

฿ 466.83

OKT SCREW 1 Piece(s) 7 Day(s) 10142221865

฿ 479.49

OKT SCREW 1 Piece(s) 7 Day(s) 10142221870

฿ 486.97

OKT SCREW 1 Piece(s) 7 Day(s) 10142221875

฿ 521.03

OKT SCREW 1 Piece(s) 7 Day(s) 10142221880

฿ 546.58

OKT SCREW 1 Piece(s) 7 Day(s) 10142221890

฿ 614.71

OKT SCREW 1 Piece(s) 7 Day(s) 101422218100

฿ 631.74

OKT SCREW 1 Piece(s) 7 Day(s) 101422218110

฿ 665.81

OKT SCREW 1 Piece(s) 7 Day(s) 101422218120

฿ 874.84

OKT SCREW 1 Piece(s) 7 Day(s) 101422218130

฿ 929.03

OKT SCREW 1 Piece(s) 7 Day(s) 101422218140

฿ 1,014.19

OKT SCREW 1 Piece(s) 7 Day(s) 101422218150

฿ 1,881.29

OKT SCREW 1 Piece(s) 7 Day(s) 101422218160

฿ 1,966.45

OKT SCREW 1 Piece(s) 7 Day(s) 101422218180

฿ 466.83

OKT SCREW 1 Piece(s) 7 Day(s) 10162622040

฿ 486.97

OKT SCREW 1 Piece(s) 7 Day(s) 10162622050

฿ 520.26

OKT SCREW 1 Piece(s) 7 Day(s) 10162622060

฿ 546.58

OKT SCREW 1 Piece(s) 7 Day(s) 10162622070

฿ 572.13

OKT SCREW 1 Piece(s) 7 Day(s) 10162622080

฿ 597.68

OKT SCREW 1 Piece(s) 7 Day(s) 10162622090

฿ 665.81

OKT SCREW 1 Piece(s) 7 Day(s) 101626220100

฿ 682.84

OKT SCREW 1 Piece(s) 7 Day(s) 101626220110

฿ 725.42

OKT SCREW 1 Piece(s) 7 Day(s) 101626220120

฿ 936.77

OKT SCREW 1 Piece(s) 7 Day(s) 101626220130

฿ 990.97

OKT SCREW 1 Piece(s) 7 Day(s) 101626220140

฿ 1,083.87

OKT SCREW 1 Piece(s) 7 Day(s) 101626220150

฿ 1,501.94

OKT SCREW 1 Piece(s) 7 Day(s) 101626220160

฿ 1,610.32

OKT SCREW 1 Piece(s) 7 Day(s) 101626220180

฿ 1,687.74

OKT SCREW 1 Piece(s) 7 Day(s) 101626220200

฿ 707.61

OKT SCREW 1 Piece(s) 7 Day(s) 1020362.52550

฿ 768.00

OKT SCREW 1 Piece(s) 7 Day(s) 1020362.52560

฿ 812.90

OKT SCREW 1 Piece(s) 7 Day(s) 1020362.52570

฿ 836.13

OKT SCREW 1 Piece(s) 7 Day(s) 1020362.52580

฿ 867.10

OKT SCREW 1 Piece(s) 7 Day(s) 1020362.52590

฿ 936.77

OKT SCREW 1 Piece(s) 7 Day(s) 1020362.525100

฿ 975.48

OKT SCREW 1 Piece(s) 7 Day(s) 1020362.525110

฿ 1,153.55

OKT SCREW 1 Piece(s) 7 Day(s) 1020362.525120

฿ 1,238.71

OKT SCREW 1 Piece(s) 7 Day(s) 1020362.525130

฿ 1,316.13

OKT SCREW 1 Piece(s) 7 Day(s) 1020362.525140

฿ 1,718.71

OKT SCREW 1 Piece(s) 7 Day(s) 1020362.525150

฿ 1,741.94

OKT SCREW 1 Piece(s) 7 Day(s) 1020362.525160

฿ 1,958.71

OKT SCREW 1 Piece(s) 7 Day(s) 1020362.525180

฿ 2,160.00

OKT SCREW 1 Piece(s) 7 Day(s) 1020362.525200

Loading...

  1. 1

Basic Information

Detailed Shape Standard Mounting Hole Shape Hex Socket Basic Shape Stripper Bolt
Material SCM435 Surface Treatment_ Black oxide coating Thread Type Metric coarse
Sales Unit Low Quantity (can be purchased from one) Application Standard