1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Long Parallel Pin [h7] SUS303

Long Parallel Pin [h7] SUS303
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 416.77/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Pin is 300 mm or longer. Cut for use.
Features outstanding corrosion resistance and machining resistance.
Polishing completed for h7 tolerance.
Material = SUS303 Equivalent

 
Part Number
LPH7-SUS-D3-300
LPH7-SUS-D4-300SALE
LPH7-SUS-D5-300
LPH7-SUS-D6-300
LPH7-SUS-D8-300
LPH7-SUS-D10-300
LPH7-SUS-D12-350
LPH7-SUS-D20-350
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSNominal Dia. Length

฿ 416.77

OKT ACCESSORIES 1 Piece(s) 7 Day(s) 103300

฿ 491.48

฿ 225.34

ACCESSORIES 1 Piece(s) Same day 104300

฿ 516.39

OKT ACCESSORIES 1 Piece(s) 6 Day(s) 105300

฿ 617.81

OKT ACCESSORIES 1 Piece(s) 6 Day(s) 106300

฿ 753.29

OKT ACCESSORIES 1 Piece(s) 6 Day(s) 108300

฿ 905.81

OKT ACCESSORIES 1 Piece(s) 6 Day(s) 1010300

฿ 1,385.81

OKT ACCESSORIES 1 Piece(s) 6 Day(s) 1012350

฿ 5,117.42

OKT ACCESSORIES 1 Piece(s) 6 Day(s) 1020350

Loading...

  1. 1

Basic Information

Shape Straight Material SUS303 Properties General
Surface Treatment No Sales Unit Low Quantity (can be purchased from one)