1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Long Parallel Pin h7 S45C (LPH7-S45C-D18-350)

OKT ACCESSORIES

Long Parallel Pin h7 S45C (LPH7-S45C-D18-350)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A pin that is at least 300 mm long. Cut it for use.
Polished to a tolerance of h7.
Materials: S45C equivalent (no heat treatment).
[Features]
· Polished parallel pin material.

 
Part Number
LPH7-S45C-D18-350
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSNominal Dia. Length

฿ 682.84

OKT ACCESSORIES 1 Piece(s) 5 Day(s) 1018350

Loading...

  1. 1

Basic Information

Shape Straight Material S45C Properties General
Surface Treatment No Sales Unit Low Quantity (can be purchased from one) Hardened NA

Please check the type/dimensions/specifications of the part LPH7-S45C-D18-350 in the Long Parallel Pin h7 S45C series.

Products with similar specification

Part Number
LPH7-S45C-D14-350
LPH7-S45C-D15-350
LPH7-S45C-D16-350
LPH7-S45C-D20-350
LPH7-S45C-D25-350
LPH7-S45C-D3-300
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSNominal Dia. Length

฿ 411.43

1 Piece(s) 5 Day(s) 1014350

฿ 436.58

1 Piece(s) 6 Day(s) 1015350

฿ 503.23

1 Piece(s) 6 Day(s) 1016350

฿ 843.87

1 Piece(s) 6 Day(s) 1020350

฿ 1,060.65

1 Piece(s) 44 Day(s) 1025350

฿ 91.43

1 Piece(s) 6 Day(s) 103300