1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Long Parallel Pin [m6] S45C (Part Number)

Long Parallel Pin [m6] S45C
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 91.43/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Pin is 300 mm or longer. Cut for use.
Polishing completed for m6 tolerance.
Material = S45C Equivalent (No Heat Treatment)

 
Part Number
LPM6-S45C-D3-300
LPM6-S45C-D4-300
LPM6-S45C-D5-300
LPM6-S45C-D6-300
LPM6-S45C-D7-300
LPM6-S45C-D8-300
LPM6-S45C-D10-300
LPM6-S45C-D12-350
LPM6-S45C-D13-350
LPM6-S45C-D14-350
LPM6-S45C-D15-350
LPM6-S45C-D16-350
LPM6-S45C-D18-350
LPM6-S45C-D20-350
LPM6-S45C-D25-350
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSNominal Dia. Length

฿ 91.43

OKT ACCESSORIES 1 Piece(s) 6 Day(s) 103300

฿ 103.62

OKT ACCESSORIES 1 Piece(s) 6 Day(s) 104300

฿ 118.10

OKT ACCESSORIES 1 Piece(s) 6 Day(s) 105300

฿ 138.67

OKT ACCESSORIES 1 Piece(s) 6 Day(s) 106300

฿ 170.67

OKT ACCESSORIES 1 Piece(s) 6 Day(s) 107300

฿ 171.43

OKT ACCESSORIES 1 Piece(s) 6 Day(s) 108300

฿ 214.10

OKT ACCESSORIES 1 Piece(s) 6 Day(s) 1010300

฿ 328.39

OKT ACCESSORIES 1 Piece(s) 6 Day(s) 1012350

฿ 354.29

OKT ACCESSORIES 1 Piece(s) 6 Day(s) 1013350

฿ 411.43

OKT ACCESSORIES 1 Piece(s) 6 Day(s) 1014350

฿ 436.58

OKT ACCESSORIES 1 Piece(s) 6 Day(s) 1015350

฿ 503.23

OKT ACCESSORIES 1 Piece(s) 6 Day(s) 1016350

฿ 682.84

OKT ACCESSORIES 1 Piece(s) 6 Day(s) 1018350

฿ 843.87

OKT ACCESSORIES 1 Piece(s) 6 Day(s) 1020350

฿ 1,060.65

OKT ACCESSORIES 1 Piece(s) 6 Day(s) 1025350

Loading...

  1. 1

Basic Information

Shape Straight Material S45C Properties General
Surface Treatment No Sales Unit Low Quantity (can be purchased from one) Hardened NA