1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Parallel Pin, Class B, h7 SUS316

Parallel Pin, Class B, h7 SUS316
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 29.72/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

An SUS316 dowel pin.
Resistance to pitting and crevice corrosion is better than SUS303.
Excellent corrosion-resistance to media such as seawater and salt water.
The shape at both ends is the same.

Part Number
SPB-SUS316-D2-4
SPB-SUS316-D2-5
SPB-SUS316-D2-6
SPB-SUS316-D2-8
SPB-SUS316-D2-10
SPB-SUS316-D2-12
SPB-SUS316-D2.5-5
SPB-SUS316-D2.5-6
SPB-SUS316-D2.5-8
SPB-SUS316-D2.5-10
SPB-SUS316-D2.5-12
SPB-SUS316-D3-5
SPB-SUS316-D3-6
SPB-SUS316-D3-8
SPB-SUS316-D3-10
SPB-SUS316-D3-12
SPB-SUS316-D3-14
SPB-SUS316-D3-15
SPB-SUS316-D3-16
SPB-SUS316-D4-6
SPB-SUS316-D4-8
SPB-SUS316-D4-10
SPB-SUS316-D4-12
SPB-SUS316-D4-14
SPB-SUS316-D4-15
SPB-SUS316-D4-16
SPB-SUS316-D4-18
SPB-SUS316-D4-20
SPB-SUS316-D5-8
SPB-SUS316-D5-10
SPB-SUS316-D5-12
SPB-SUS316-D5-14
SPB-SUS316-D5-15
SPB-SUS316-D5-16
SPB-SUS316-D5-18
SPB-SUS316-D5-20
SPB-SUS316-D6-10
SPB-SUS316-D6-12
SPB-SUS316-D6-14
SPB-SUS316-D6-15
SPB-SUS316-D6-16
SPB-SUS316-D6-18
SPB-SUS316-D6-20
SPB-SUS316-D6-30
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSNominal Dia. Length Tolerance

฿ 34.29

OKT ACCESSORIES 1 Piece(s) Available 5 Day(s) 10240/-0.010

฿ 35.36

OKT ACCESSORIES 1 Piece(s) Available 7 Day(s) 10250/-0.010

฿ 35.37

OKT ACCESSORIES 1 Piece(s) Available 5 Day(s) 10260/-0.010

฿ 35.37

OKT ACCESSORIES 1 Piece(s) Available 6 Day(s) 10280/-0.010

฿ 36.89

OKT ACCESSORIES 1 Piece(s) Available 6 Day(s) 102100/-0.010

฿ 35.39

OKT ACCESSORIES 1 Piece(s) Same day 102120/-0.010

฿ 37.19

OKT ACCESSORIES 1 Piece(s) Available 6 Day(s) 102.550/-0.010

฿ 40.00

OKT ACCESSORIES 1 Piece(s) 5 Day(s) 102.560/-0.010

฿ 37.21

OKT ACCESSORIES 1 Piece(s) Available 6 Day(s) 102.580/-0.010

฿ 38.71

OKT ACCESSORIES 1 Piece(s) Available 6 Day(s) 102.5100/-0.010

฿ 37.23

OKT ACCESSORIES 1 Piece(s) Available 6 Day(s) 102.5120/-0.010

฿ 34.26

OKT ACCESSORIES 1 Piece(s) 5 Day(s) 10350/-0.010

฿ 32.76

OKT ACCESSORIES 1 Piece(s) 5 Day(s) 10360/-0.010

฿ 29.97

OKT ACCESSORIES 1 Piece(s) Available 6 Day(s) 10380/-0.010

฿ 32.80

OKT ACCESSORIES 1 Piece(s) 5 Day(s) 103100/-0.010

฿ 34.63

OKT ACCESSORIES 1 Piece(s) 5 Day(s) 103120/-0.010

฿ 33.27

OKT ACCESSORIES 1 Piece(s) Available 6 Day(s) 103140/-0.010

฿ 34.65

OKT ACCESSORIES 1 Piece(s) 5 Day(s) 103150/-0.010

฿ 31.85

OKT ACCESSORIES 1 Piece(s) Available 6 Day(s) 103160/-0.010

฿ 31.81

OKT ACCESSORIES 1 Piece(s) Available 6 Day(s) 10460/-0.012

฿ 31.84

OKT ACCESSORIES 1 Piece(s) Available 5 Day(s) 10480/-0.012

฿ 34.68

ACCESSORIES 1 Piece(s) 5 Day(s) 104100/-0.012

฿ 29.72

OKT ACCESSORIES 1 Piece(s) Available 5 Day(s) 104120/-0.012

฿ 33.74

OKT ACCESSORIES 1 Piece(s) Available 6 Day(s) 104140/-0.012

฿ 37.89

OKT ACCESSORIES 1 Piece(s) 5 Day(s) 104150/-0.012

฿ 38.36

OKT ACCESSORIES 1 Piece(s) Available 6 Day(s) 104160/-0.012

฿ 45.72

OKT ACCESSORIES 1 Piece(s) Available 6 Day(s) 104180/-0.012

฿ 57.78

ACCESSORIES 1 Piece(s) 6 Day(s) 104200/-0.012

฿ 45.72

OKT ACCESSORIES 1 Piece(s) Available 6 Day(s) 10580/-0.012

฿ 45.97

OKT ACCESSORIES 1 Piece(s) Available 5 Day(s) 105100/-0.012

฿ 48.00

OKT ACCESSORIES 1 Piece(s) Available 6 Day(s) 105120/-0.012

฿ 48.00

OKT ACCESSORIES 1 Piece(s) Available 6 Day(s) 105140/-0.012

฿ 48.00

OKT ACCESSORIES 1 Piece(s) Available 6 Day(s) 105150/-0.012

฿ 50.29

OKT ACCESSORIES 1 Piece(s) Available 6 Day(s) 105160/-0.012

฿ 50.29

OKT ACCESSORIES 1 Piece(s) Available 6 Day(s) 105180/-0.012

฿ 51.33

OKT ACCESSORIES 1 Piece(s) 5 Day(s) 105200/-0.012

฿ 54.22

OKT ACCESSORIES 1 Piece(s) 5 Day(s) 106100/-0.012

฿ 52.58

OKT ACCESSORIES 1 Piece(s) Available 5 Day(s) 106120/-0.012

฿ 73.15

OKT ACCESSORIES 1 Piece(s) Available 6 Day(s) 106140/-0.012

฿ 73.15

OKT ACCESSORIES 1 Piece(s) Available 5 Day(s) 106150/-0.012

฿ 73.15

OKT ACCESSORIES 1 Piece(s) Available 6 Day(s) 106160/-0.012

฿ 75.43

OKT ACCESSORIES 1 Piece(s) Available 6 Day(s) 106180/-0.012

฿ 75.43

OKT ACCESSORIES 1 Piece(s) Available 6 Day(s) 106200/-0.012

฿ 80.00

OKT ACCESSORIES 1 Piece(s) 5 Day(s) 106300/-0.012

Loading...

  1. 1

Basic Information

Shaft Dia. Tolerance Negative Tolerance Shape Straight End Shape Standard
Material Stainless Steel Properties General Surface Treatment No
Sales Unit Low Quantity (can be purchased from one) Material SUS316